概要
The ISL8203MEVAL2Z evaluation board is designed to demonstrate the performance of the ISL8203M dual 3A/single 6A step-down DC/DC power module. The board is by default set up to demonstrate two 3A outputs independently, and can also be easily set up for current sharing 6A by changing placeholder resistors.
The ISL8203M is a complete, dual step-down power module with an integrated PWM controller, synchronous switching MOSFETs, inductors, and passives. The ISL8203M is rated for dual 3A output current or 6A current sharing operation with an input range of 2.85V to 6V. The two channels are 180° out-of-phase for input RMS current and EMI reduction.
The simplicity of the ISL8203M is its off-the-shelf, unassisted implementation. It is easy to apply this complete step-down power module to any low voltage/low power application.
特長
- VIN range 2.85V to 6V
- VOUT adjustable 0.8V to 5V
- Peak current limiting and hiccup mode short circuit protection
- Over-temperature protection
- Internal digital soft-start
- External synchronization up to 4MHz
- Flexibility to operate in dual output mode or parallel single output mode with simple resistor changes
- Mechanical switch for enable and power-good LED indicator
- Connectors, test points and jumpers for easy probing
サンプル&ご購入
ISL8203MEVAL2Z
廃止品| Pb (Lead) Free: | Yes |