メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

説明

The ISL8200AM is a simple and easy to use high power, current-sharing DC/DC power module for datacom/telecom/FPGA power hungry applications. All that is needed is the ISL8200AM, a few passive components and one VOUT setting resistor to have a complete 10A design ready for market.

The ISL8200AMEVAL2PHZ evaluation board is used to demonstrate performance of the ISL8200AM 2-phase current shared application. The input voltage range can be up to 20V, and the output voltage is 1V and 20A maximum load. The output voltage can support a range up to 6V with the proper output capacitor rating.

特長

  • Complete switch mode power supply in one package
  • Patented current share architecture reduces layout sensitivity when modules are paralleled
  • Programmable phase shift (1 to 6-phase)
  • Extremely low profile (2.2mm height)
  • Input voltage range +3.0V to +20V at 10A, current share up to 60A
  • A single resistor sets VOUT from +0.6V to +6V
  • Output overvoltage, overcurrent and over-temperature, built-in protection and undervoltage indication

アプリケーション

分類 タイトル 日時
マニュアル-開発ツール PDF 1.15 MB
データシート PDF 1.78 MB English
2件
Part NumberStatusStockSampleablePb (Lead) Free
ISL8200AMEVAL2PHZObsoleteOut of StockN/AYes