概要
The ISL54217EVAL1Z evaluation board is designed to provide a quick and easy method for evaluating the ISL54217 USB 2.0 High-Speed x 2 channels/stereo audio dual SP3T (dual 3-to-1 multiplexer) switch IC.
The ISL54217 single supply dual SP3T analog switch IC operates from a single supply in the range of 2.7V to 4.6V. These devices were designed to multiplex between audio stereo signals and two different USB 2.0 high-speed differential data signals. The audio channels allow signal swings below ground, allowing the multiplexing of the voice and data signals through a common headphone connector in personal media players and other portable battery-powered devices.
特長
- Standard USB connectors
- RCA audio input jacks and headphone speaker jack
- Convenient test points and connections for test equipment
サンプル&ご購入
ISL54217EVAL1Z
廃止品| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8542.39.0090 |