概要
説明
The ISL29023IROZ-EVALZ evaluation board is used to evaluate the performance of Renesas' ISL29023 integrated digital light sensor with interrupt.
The ISL29023 is an integrated ambient and infrared light-to-digital converter with I2C (SMBus compatible) interface. Its advanced self-calibrated photodiode array emulates human eye response with excellent IR rejection. The on-chip ADC is capable of rejecting 50Hz and 60Hz flicker caused by artificial light sources. The lux range select feature allows users to program the lux range for optimized counts/lux.
特長
- Resolution: 16-bits ADC
- Integrated noise reduction: 50Hz/60Hz
- Light sensor close to human eye response
- Excellent light sensor IR and UV rejection
- Range selection via I2C
- Range1 = 0.015 to 1,000 Lux
- Range2 = 0.06 to 4,000 Lux
- Range3 = 0.24 to 16,000 Lux
- Range4 = 0.96 to 64,000 Lux
- Shutdown modes: Software and automatic
- Supply current (Max): 85µA
- Shutdown current (Max): 0.3µA
- Control interface: I2C and SMB compatible
- I2C power supply: 1.7V to 3.63V
- Sensor power supply: 2.25V to 3.63V
- Operating temperature range: -40 °C to +85 °C
- Small form factor package: 6 Ld 2.0mm x 2.1mm x 0.7mm ODFN
アプリケーション
設計・開発
製品選択
| Part Number | Status | Stock | Sampleable | Pb (Lead) Free |
|---|---|---|---|---|
| ISL29023IROZ-EVALZ | Obsolete | Out of Stock | N/A | Yes |