メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

説明

The ISL28617VY100EV1Z evaluation board is designed to assess the ISL28617 instrumentation amplifier's (in-amp) performance with Bulk Metal® Foil resistors from Vishay Precision Group. With a differential input voltage range up to ±34V, a supply voltage range of 8V (±4V) to 40V (±20V), and a gain ranging from 0.1 to 10,000, this precision in-amp is ideal for a wide variety of applications. It features differential inputs and outputs and can drive the output rail-to-rail. The gain accuracy is limited only by the matching of the gain resistors.

特長

  • Rail-to-rail differential output ADC driver
  • High voltage interface to low voltage circuits
  • Wide operating voltage range: ±4V to ±20V
  • Low input offset: 30μV
  • Excellent CMRR and PSRR: 120dB
  • Closed loop -3dB BW: 0.3MHz (AV = 1k) to 5MHz (AV = 0.1)
  • Operating temperature range: -40 °C to +125 °C

アプリケーション

分類 タイトル 日時
マニュアル-開発ツール PDF 218 KB
1件
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL28617VY100EV1ZObsoleteOut of StockN/ANoEAR998473.30.1180