概要
The ISL26104AV28EV1ZA provides a means to evaluate the functionality and performance of the ISL26104 analog-to-digital converter (ADC). The board includes an AT90USB 162 microcontroller with a USB interface. The microcontroller interfaces to the ISL26104 ADC via a galvanically-isolated interface and provides serial communication via USB between the board and the PC.
特長
- ADC is galvanically isolated from USB connection
- On-board microcontroller
- On-board voltage reference
- Evaluation software
- Time domain analysis
- Noise histogram analysis
- FFT analysis
サンプル&ご購入
ISL26104AV28EV1Z
廃止品| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |