概要
IDT's DAC1405D650 demo board is suitable for dynamic performance evaluations from low to high output frequency configurations. A data-generation board can be used during design and prototype to generate various input test patterns and ease DAC performance analysis.
特長
- Our DAC demoboard is suitable for dynamic performance evaluations from low to high output frequencyconfigurations. A data-generation board can be used during design and prototype to generate variousinput test patterns and ease DAC performance analysis.
使用製品
サンプル&ご購入
DAC1405D650-DB
廃止品| Moisture Sensitivity Level (MSL): | 1 |
| EPC: | BD0 |
| MOQ: | 1 |
| Pb (Lead) Free: | No |
| Pkg. Type: | BOARD |
| Carrier Type: | Box |
| Temp. Range (°C): | -40 to 85°C |