概要
IDT's ADC1415S105F1 demo board is suitable for dynamic performance evaluations from low to high IF configuration with LVCMOS output. A data acquisition board can be used to easily analyze the ADC performance in the design and prototyping phase.
特長
- Single power supply (on-board regulators)
- SMA connector for clock and analog inputs signal
- CMOS (buffered outputs)
使用製品

General Parts
ADC1415S105HN 廃止品
Single 14-bit ADC 105 Msps with Input Buffer CMOS or LVDS DDR digital outputs
サンプル&ご購入
ADC1415S105F1-DB
廃止品| Moisture Sensitivity Level (MSL): | 1 |
| EPC: | BD0 |
| MOQ: | 1 |
| Pb (Lead) Free: | No |
| Pkg. Type: | BOARD |
| Carrier Type: | Box |
| Temp. Range (°C): | -40 to 85°C |