メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

概要

説明

IDT's ADC demoboard is suitable for dynamic performance evaluations from low to high IF configuration. The FPGA eases the evaluation and analysis of the ADC dynamic and enables use of the full JESD204A feature set.

特長

  • Single power supply (on-board regulators)
  • On-board Virtex 5 FPGA for data-acquisition
  • SMA connector for clock and analog input signals
  • On-board Data clock generator for ADC and FPGA