概要
IDT's dual channel ADC demonstration board is suitable for dynamic performances evaluation from low to high IF configuration with LVDS DDR outputs. A Data acquisition board can be used to easily analyze the ADC performances in the design and prototyping phase.
特長
- SMA connector for clock and analog inputs signal
- LVDS/DDR Outputs
使用製品

サンプル&ご購入
ADC1412D080F2-DB
廃止品| Moisture Sensitivity Level (MSL): | 1 |
| EPC: | BD0 |
| MOQ: | 1 |
| Pb (Lead) Free: | No |
| Pkg. Type: | BOARD |
| Carrier Type: | Box |
| Temp. Range (°C): | -40 to 85°C |