概要
説明
IDT's dual-channel ADC demoboard is suitable for dynamic performance evaluations from low to high IF configuration with LVCMOS output variants. A data-acquisition board can be used during design and prototype to analyze ADC performance.
特長
- SMA connector for clock and analog inputs signal
- CMOS(buffered outputs)
アプリケーション
製品選択
| Part Number | Status | Stock | EPC | Pkg. Type | Lead Count (#) | Temp. Grade | Pb (Lead) Free |
|---|---|---|---|---|---|---|---|
| ADC1212D105F1-DB | Obsolete | Out of Stock | BD0 | BOARD | 0 | I | No |