概要
説明
IDTs ADC1210S105F1 demoboard is suitable for dynamic performance evaluations from low to high IF configuration with LVCMOS output variants. A data-acquisition board can be used during design and prototype to analyze ADC performance
特長
- SMA connector for clock and analog input signals
- CMOS (buffered outputs)
- Single power supply (on-board regulators)
アプリケーション
製品選択
| Part Number | Status | Stock | EPC | Pkg. Type | Lead Count (#) | Temp. Grade | Pb (Lead) Free |
|---|---|---|---|---|---|---|---|
| ADC1210S105F1-DB | Obsolete | Out of Stock | BD0 | BOARD | 0 | I | No |