概要
Our ADC demo board is suitable for dynamic performance evaluations. A data-acquisition board can be used during design and prototype to analyze ADC performance.
特長
- SMA connector for clock and analog inputs signal
使用製品
サンプル&ご購入
ADC0804S050-DB
廃止品| Moisture Sensitivity Level (MSL): | 1 |
| EPC: | BD0 |
| MOQ: | 1 |
| Pb (Lead) Free: | No |
| Pkg. Type: | BOARD |
| Carrier Type: | Box |
| Temp. Range (°C): | -40 to 85°C |