概要
The 89HP0504UB Repeater USB3 Evaluation Board is designed to enable quick in-system testing of IDT’s 4-channel, 5Gbps USB3 Repeater IC product.
This board provides a 2-lane connection from USB3 host through the Repeater to an HDD, memory stick or other USB3 device. One of the lanes includes an 18-inch trace segment to emulate PCB connectivity. This Evaluation Board is powered from the USB host connector. It is connected using two USB3 cables to a host controller and storage device.
The 89HP0504UB Repeater uses pin-strap configuration, and this Evaluation Board implements a three-position DIP switch for simple setting of receiver equalization and transmitter swing and emphasis. Each of the 4-channels is independently configured via the switches.
特長
- Contains one 89HP0504UBZBNRG USB3 Repeater that compensates for PCB trace attenuation and ISI jitter
- 2-lane USB3 interface card
- Short and long 18-inch trace path options
- Simple configuration via DIP switches
- Independent upstream and down-stream Repeater configuration and optimization
- Multiple power connection options
- Card format: 2.375” x 4.5”
使用製品
サンプル&ご購入
89KTP0504UB
廃止品| Moisture Sensitivity Level (MSL): | 1 |
| EPC: | BD0 |
| MOQ: | 1 |
| SPQ: | 1 |
| Pb (Lead) Free: | No |
| Pkg. Type: | BOARD |
| Carrier Type: | Box |
| Temp. Range (°C): | 0 to 70°C |
| Protocol: | USB |