メインコンテンツに移動

ブログ

Making a time check with the Clock Frequency Accuracy Measurement Circuit

Making a Time Check with the Clock Frequency Accuracy Measurement Circuit

Looking at how we can use the RA Clock Frequency Accuracy Measurement Circuit to make more reliable microcontroller systems and examining what other useful functions it can provide.

RA2E1 IO-Link Pressure Sensor Solution Enables Application Miniaturization

RA2E1 IO-Link圧力センサソリューションでアプリケーションの小型化を実現

ルネサスは超小型・低消費電力対応の32ビット汎用マイコンRA2E1搭載IO-Link圧力センサソリューションをご提供、アプリケーションの小型化に貢献します。

How Renesas Design Standardization Saves Industrial Sensing Equipment Total Costs- Blog 2

How Renesas Design Standardization Saves Industrial Sensing Equipment Total Costs- Blog 2

RX23E-Aがセンサ機器の共通化に貢献した実例を二回に分けてご紹介します。二回目の今回は、異種製品間での共通化にスポットを当てます。

New-Generation RL78/G22 MCU Delivers Inexpensive and Highly Functional Sensor Solutions

安価かつ機能性に優れたセンサーソリューションを実現できる新世代マイコンRL78/G22

RL78/G22搭載の静電容量センサは、従来センサより、安価なセンサシステムの構築を実現します。安価なセンサシステムの開発を加速できるFast Prototyping Boardのデモ例を紹介します。

Blog image DA16200MOD-DEVKT

DA16200MOD-DEVKT is now AWS qualified

We are excited to announce that the DA16200MOD-DEVKT has been listed in the AWS Partner Device Catalog, an important distinction that ensures it meets the high standards of the AWS ecosystem.

Smart Energy Metering for a Greener Future

Smart Energy Metering for a Greener Future

Renesas has been a chip supplier to meter manufacturers and recently introduced the advanced RL78/I1C MCUs, which feature an analog front end for metrology and an on-chip ultra-low-power real-time clock.

The Asynchronous General Purpose Timer, Providing RA Microcontrollers with Low Power Timing Solutions

The Asynchronous General Purpose Timer, Providing RA Microcontrollers with Low Power Timing Solutions

The low power Asynchronous General Purpose Timer provides timing solutions for various applications. We show how we support applications to stay asleep for extremely long periods and then wake up.

Evolution of Industrial Networking and Best Practices

産業ネットワークの進化とベストプラクティス

ルネサス エレクトロニクスは、Industry 4.0の実現に向けて、最も効果的な産業用ネットワークソリューションを実現するために、関連するソフトウェア(SW)/プロトコルのサポートを含む幅広い専用デバイスを提供しています。

DRP-AI TVM Makes It Easy to Port AI Model into RZ/V Devices

AIモデル実装を簡単にするDRP-AI TVMのご紹介

AIモデル実装を簡単にするDRP-AI TVMのご紹介

Anyone Can Easily Start, Introducing Renesas' New Development Environment R-Car S4 Whitebox SDK

コネクテッド/ゲートウェイアプリ開発者必見!誰でも簡単スタート、ルネサスの新開発環境"R-Car S4 Whitebox SDK"のご紹介

手軽に始められる開発環境をお探しではありませんか?お客様のコネクテッド/ゲートウェイアプリケーション開発を支援する開発環境「R-Car S4 Whitebox SDK」を紹介します。