| Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
|---|---|---|---|---|---|---|---|---|---|---|
| MQN | M8.118A | MSOP | 8 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.65mm | |
| MQP | M8.118A | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.65mm |
| MQQ | M10.118A | MSOP | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.86mm | 0.50mm |
| MQR | M8.118 | MSOP | 8 | G | PLASTIC | Yes | 0.12mm | 0.12mm | 0.00mm | 0.03mm |
| MQS | M10.118A | MSOP | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.86mm | 0.50mm |
| MQT | M10.118A | MSOP | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.86mm | 0.50mm |
| MQU | M8.118A | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.65mm |
| MQV | M8.118A | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.65mm |
| MQW | M8.118A | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.65mm |
| MQX | MDP0050 | MSOP-EP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.00mm |
| MQY | M8.118A | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.65mm |
| MQZ | M10.118B | MSOP-EP | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.00mm |
| MRA | M8.118 | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.65mm |
| MRB | M8.118 | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.65mm |
| MRC | M8.118A | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.00mm |
| MRD | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.00mm | |
| MRE | M10.118 | MSOP | 10 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.85mm | 0.50mm |
| MRF | M8.118A | MSOP | 10 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
| MRG | M8.118B | MSOP | 10 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
| MRH | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.00mm | |
| MRJ | M10.118 | MSOP | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.85mm | 0.50mm |
| MRK | M8.118 | MSOP | 8 | G | PLASTIC | Yes | 3.00mm | 3.00mm | 0.85mm | 0.65mm |
| MRL | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.00mm | |
| MRM | M10.118 | MSOP | 10 | G | PLASTIC | Yes | 3.00mm | 3.00mm | 0.85mm | 0.50mm |
| MRN | M10.118A | MSOP | 10 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.86mm | 0.50mm | |
| MRP | M10.118 | MSOP | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.85mm | 0.50mm |
| MRQ | M10.118 | MSOP | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.85mm | 0.50mm |
| MRR | M8.118 | MSOP | 8 | G | PLASTIC | Yes | 0.12mm | 0.12mm | 0.00mm | 0.03mm |
| MRS | M8.118B | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.00mm |
| MRT | M8.118B | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.00mm |
| MRU | M10.118A | MSOP | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.86mm | 0.50mm |
| MRV | M8.118 | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.65mm |
| MRW | M10.118 | MSOP | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.85mm | 0.50mm |
| MRX | M8.118A | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.65mm |
| MRY | M10.118 | MSOP | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.85mm | 0.50mm |
| MRZ | M8.118B | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.00mm |
| MSA | M8.15 | SOIC | 8 | G | PLASTIC | Yes | 4.90mm | 3.90mm | 1.50mm | 1.27mm |
| MSB | M16.15 | SOICN | 16 | PLASTIC | PLASTIC | Yes | 9.93mm | 3.94mm | 0.00mm | 1.27mm |
| MSC | M14.15 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.69mm | 3.94mm | 0.00mm | 1.27mm |
| MSD | MDP0027 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.66mm | 3.91mm | 0.00mm | 0.00mm |
| MSE | MDP0027 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.66mm | 3.91mm | 0.00mm | 0.00mm |
| MSF | MDP0027 | SOICN | 16 | PLASTIC | PLASTIC | Yes | 9.91mm | 3.91mm | 0.00mm | 0.00mm |
| MSG | MDP0027 | SOICN | 16 | PLASTIC | PLASTIC | Yes | 9.91mm | 3.91mm | 0.00mm | 0.00mm |
| MSH | M8.118A | MSOP | 8 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.86mm | 0.50mm | |
| MSJ | MDP0027 | SOICN | 16 | PLASTIC | PLASTIC | Yes | 9.91mm | 3.91mm | 0.00mm | 0.00mm |
| MSK | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
| MSL | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
| MSM | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
| MSN | M14.15 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.69mm | 3.94mm | 0.00mm | 1.27mm |
| MSP | M14.15 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.69mm | 3.94mm | 0.00mm | 1.27mm |