Skip to main content

Package Search

Enter a full or partial package number.
Package Name Package Type Lead Count Category Class Pb (Lead) Free Length Width Thickness Pitch
LZB L48.7X7V WFQFN 48 PLASTIC PLASTIC Yes 6.99mm 6.99mm 0.85mm 0.50mm
LZC L48.7X7L QFN 48 PLASTIC PLASTIC Yes 7.01mm 7.01mm 0.90mm 0.50mm
LZD L20.4X4F WFQFN 20 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.85mm 0.50mm
LZE L40.5X5C QFN 40 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.90mm 0.40mm
LZF L24.4X4H QFN 24 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.50mm
LZG L48.6X6A QFN 48 PLASTIC PLASTIC Yes 6.00mm 6.00mm 0.90mm 0.00mm
LZI L28.4X4 TQFN 28 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.75mm 0.40mm
LZK L40.5X5 TQFN 40 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.75mm 0.40mm
LZL L28.4X4A TQFN 28 PLASTIC PLASTIC Yes 4.00mm 4.00mm 0.03mm 0.02mm
LZM L40.5X5 TQFN 40 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.75mm 0.40mm
LZN L8.1.6X1.6 uTQFN 8 PLASTIC PLASTIC Yes 1.60mm 1.60mm 0.00mm 0.40mm
LZO L32.4X4A QFN 32 PLASTIC PLASTIC Yes 3.99mm 3.99mm 9.00mm 0.40mm
LZP L20.3X4 QFN 20 PLASTIC PLASTIC Yes 3.99mm 3.00mm 0.90mm 0.50mm
LZQ L32.5X5S QFN 32 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.90mm 0.50mm
LZR L48.7X7W QFN 48 PLASTIC PLASTIC Yes 7.01mm 7.01mm 0.85mm 0.50mm
LZS L56.8X8H QFN 56 PLASTIC PLASTIC Yes 8.00mm 8.00mm 0.90mm 0.50mm
LZT L12.3X4 DFN 12 PLASTIC PLASTIC Yes 3.99mm 3.00mm 0.90mm 0.50mm
LZU L28.4X4A TQFN 28 PLASTIC PLASTIC Yes 4.00mm 4.00mm 0.03mm 0.02mm
LZV L20.3X4 QFN 20 PLASTIC PLASTIC Yes 3.99mm 3.00mm 0.90mm 0.50mm
LZW L40.5X5 TQFN 40 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.75mm 0.40mm
LZX L28.4X4A TQFN 28 PLASTIC PLASTIC Yes 4.00mm 4.00mm 0.03mm 0.02mm
LZY L48.6X6B QFN 48 PLASTIC PLASTIC Yes 5.99mm 5.99mm 0.90mm 0.40mm
LZZ L32.4X4A QFN 32 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.40mm
M1A M28.173 TSSOP 28 PLASTIC Yes 9.70mm 4.39mm 0.00mm 0.65mm
M1B M20.173 TSSOP 20 PLASTIC Yes 6.50mm 4.39mm 0.00mm 0.65mm
M1C M16.173 TSSOP 16 PLASTIC PLASTIC Yes 5.00mm 4.39mm 0.00mm 0.65mm
M2A M16.173 TSSOP 16 PLASTIC Yes 5.00mm 4.39mm 0.00mm 0.65mm
M2B M20.173 TSSOP 20 PLASTIC Yes 6.50mm 4.39mm 0.00mm 0.65mm
M2C M28.173 TSSOP 28 PLASTIC Yes 9.70mm 4.39mm 0.00mm 0.65mm
M2D M8.118D MSOP 8 PLASTIC Yes 3.00mm 3.00mm 0.00mm 0.65mm
M2E M8.118C MSOP-EP 8 PLASTIC Yes 3.00mm 3.00mm 0.00mm 0.00mm
M2F M8.118D MSOP 8 PLASTIC Yes 3.00mm 3.00mm 0.86mm 0.50mm
M2G M14.173 TSSOP 14 PLASTIC Yes 5.00mm 4.39mm 0.90mm 0.65mm
M2H M14.15 SOICN 14 PLASTIC Yes 8.66mm 3.91mm 0.00mm 1.27mm
M2J M8.173 TSSOP 8 PLASTIC Yes 5.00mm 4.39mm 0.90mm 0.65mm
M2K M14.173 TSSOP 14 PLASTIC Yes 5.00mm 4.39mm 0.90mm 0.65mm
M2L M8.173 TSSOP 8 PLASTIC Yes 3.00mm 4.39mm 0.00mm 0.65mm
M2M M8.15 SOICN 8 PLASTIC Yes 4.93mm 3.94mm 0.00mm 1.27mm
M2N M14.15 SOICN 14 PLASTIC Yes 8.69mm 3.94mm 0.00mm 1.27mm
M2O M8.15 SOICN 8 PLASTIC Yes 4.93mm 3.94mm 0.00mm 1.27mm
M2P M14.173B TSSOP-EP 14 PLASTIC Yes 4.98mm 4.39mm 0.00mm 0.65mm
M2Q M10.118 MSOP 10 PLASTIC Yes 3.00mm 3.00mm 0.85mm 0.50mm
M2R M8.15 SOICN 8 PLASTIC Yes 4.90mm 3.91mm 0.00mm 1.27mm
M2S M14.15 SOICN 14 PLASTIC Yes 8.66mm 3.91mm 0.00mm 0.00mm
M2T M14.15 SOICN 14 PLASTIC Yes 8.66mm 3.91mm 0.00mm 0.00mm
M2U MDP0048 TSSOP-EP 28 PLASTIC Yes 9.70mm 4.40mm 1.00mm 0.65mm
MAA M8.15 SOICN 8 PLASTIC PLASTIC Yes 4.93mm 3.94mm 1.47mm 1.27mm
MAB M8.15 SOICN 8 PLASTIC PLASTIC Yes 4.93mm 3.94mm 1.47mm 1.27mm
MAC M8.15 SOICN 8 PLASTIC PLASTIC Yes 4.90mm 3.91mm 0.00mm 1.27mm
MAD M7.15A SOICN 7 PLASTIC PLASTIC Yes 8.69mm 3.94mm 0.00mm 1.27mm