Skip to main content

Package Search

Enter a full or partial package number.
Package Name Package Type Lead Count Category Class Pb (Lead) Free Length Width Thickness Pitch
LWD L10.1.8X1.4A uTQFN 10 PLASTIC PLASTIC Yes 1.80mm 1.40mm 0.00mm 0.40mm
LWE L16.2.6X1.8A uTQFN 16 PLASTIC PLASTIC Yes 2.59mm 1.80mm 0.00mm 0.40mm
LWF L12.2.2X1.4A uTQFN 12 PLASTIC PLASTIC Yes 2.21mm 1.40mm 0.00mm 0.40mm
LWG L12.2.2X1.4A uTQFN 12 PLASTIC PLASTIC Yes 2.21mm 1.40mm 0.00mm 0.40mm
LWI L8.2X2B uTDFN 8 PLASTIC PLASTIC Yes 1.98mm 1.98mm 0.00mm 0.50mm
LWK L12.3X4 DFN 12 PLASTIC PLASTIC Yes 3.99mm 3.00mm 0.90mm 0.50mm
LWL L40.5X5D VFQFPN 40 G PLASTIC Yes 5.00mm 5.00mm 0.75mm 0.40mm
LWM L68.8X8C VFQFPN 64 G PLASTIC Yes 8.00mm 8.00mm 1.00mm 0.40mm
LWN L52.6X6A VFQFPN 52 G PLASTIC Yes 6.00mm 6.00mm 0.90mm 0.40mm
LWO L60.7X7 VFQFPN 60 G PLASTIC Yes 7.00mm 7.00mm 1.00mm 0.40mm
LWP L48.6X6B VFQFPN 48 G PLASTIC Yes 6.00mm 6.00mm 0.75mm 0.40mm
LWQ L12.3X3C TDFN 12 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.75mm 0.40mm
LWR L64.9X9C QFN 64 PLASTIC Yes 9.00mm 9.00mm 0.75mm 0.50mm
LWS L56.7X7 VFQFPN 56 G PLASTIC Yes 0.28mm 0.28mm 0.04mm 0.02mm
LWU L39.5X6A PQFN 39 PLASTIC Yes 6.00mm 5.00mm 0.76mm 0.50mm
LWV L39.5X6A PQFN 39 PLASTIC Yes 6.00mm 5.00mm 0.76mm 0.50mm
LWW L68.8X8C QFN 68 PLASTIC Yes 8.00mm 8.00mm 0.85mm 0.40mm
LWX L52.6X6A QFN 52 PLASTIC Yes 5.99mm 5.99mm 0.90mm 0.40mm
LWY L56.7X7 QFN 56 PLASTIC Yes 7.01mm 7.01mm 0.90mm 0.40mm
LXA L6.1.6X1.6C uTDFN 6 PLASTIC PLASTIC Yes 1.60mm 1.60mm 0.00mm 0.00mm
LXB L10.3X3D DFN 10 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.90mm 0.50mm
LXD L40.6X6 QFN 40 PLASTIC PLASTIC Yes 5.99mm 5.99mm 0.90mm 0.50mm
LXE L72.10X10E QFN 72 PLASTIC PLASTIC Yes 10.01mm 10.01mm 0.90mm 0.45mm
LXG8 LGA 8 G PLASTIC Yes 5.00mm 3.20mm 0.85mm 1.27mm
LXI L24.4X4C QFN 24 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.50mm
LXN L48.6X6 TQFN 48 PLASTIC PLASTIC Yes 5.99mm 5.99mm 0.75mm 0.40mm
LXO L24.4X4H QFN 24 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.50mm
LXQ L40.6X6 QFN 40 PLASTIC PLASTIC Yes 5.99mm 5.99mm 22.86mm 12.70mm
LXR L32.5X5G TQFN 32 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.75mm 0.50mm
LXS L40.5X5G QFN 40 PLASTIC PLASTIC Yes 5.00mm 5.00mm 22.86mm 10.16mm
LXV L16.4X4 QFN 16 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.65mm
LXW L28.5X5 QFN 28 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.90mm 0.50mm
LXX L24.4X4C VFQFPN 24 G PLASTIC Yes 4.00mm 4.00mm 0.90mm 0.50mm
LXY L48.7X7 QFN 48 PLASTIC PLASTIC Yes 7.01mm 7.01mm 0.90mm 0.50mm
LXZ L32.5X5 QFN 32 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.90mm 0.50mm
LYA L16.3X3B QFN 16 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.90mm 0.50mm
LYB L28.5X5 QFN 28 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.90mm 0.50mm
LYC L32.5X5B QFN 32 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.90mm 0.50mm
LYD L28.5X5B TQFN 28 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.75mm 0.50mm
LYE L16.3X3G QFN 16 PLASTIC Yes 3.00mm 3.00mm 0.90mm 0.50mm
LYG L40.6X6S QFN 40 PLASTIC Yes 5.99mm 5.99mm 1.00mm
LYI L52.6X6A QFN 52 PLASTIC PLASTIC Yes 5.99mm 5.99mm 0.90mm 0.40mm
LYJ L35.6X6 QFN 35 PLASTIC Yes 5.99mm 5.99mm
LYK L32.4X4D VFQFPN 32 G PLASTIC Yes 4.00mm 4.00mm 0.75mm 0.40mm
LYO L40.5X5C VFQFPN 40 G PLASTIC Yes 5.00mm 5.00mm 1.00mm 0.40mm
LYR L48.7X7Y QFN 48 PLASTIC PLASTIC Yes 7.01mm 7.01mm 0.65mm 0.50mm
LYS L48.7X7X QFN 48 PLASTIC PLASTIC Yes 7.01mm 7.01mm 0.00mm 0.50mm
LYV L48.6X6B QFN 48 PLASTIC PLASTIC Yes 5.99mm 5.99mm 0.90mm 0.40mm
LYW L28.4X4 TQFN 28 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.75mm 0.40mm
LYX L60.7X7 QFN 60 PLASTIC PLASTIC Yes 7.01mm 7.01mm 0.90mm 0.40mm