Skip to main content

Package Search

Enter a full or partial package number.
Package Name Package Type Lead Count Category Class Pb (Lead) Free Length Width Thickness Pitch
LTI L40.5X5 TQFN 40 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.75mm 0.40mm
LTO L12.4X3 DFN 12 PLASTIC PLASTIC Yes 3.99mm 3.00mm 0.90mm 0.50mm
LTP L48.7X7H QFN 48 PLASTIC PLASTIC Yes 7.01mm 7.01mm 0.90mm 0.00mm
LTR L32.4X4C QFN 32 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.40mm
LTS L40.5X5C QFN 40 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.90mm 0.40mm
LTT L28.4X4C QFN 28 PLASTIC Yes 3.99mm 3.99mm
LTT6 LGA 6 G PLASTIC Yes 2.00mm 2.50mm 0.70mm 0.90mm
LTV6 LGA 6 G PLASTIC Yes 1.40mm 1.80mm 0.85mm 0.55mm
LTW32 LGA 32 G PLASTIC Yes 4.00mm 4.00mm 1.00mm 0.40mm
LTX L40.5X5E QFN 40 PLASTIC PLASTIC Yes 5.00mm 5.00mm 22.86mm 10.16mm
LTX20 LGA 20 G PLASTIC Yes 4.60mm 4.00mm 1.15mm 0.50mm
LTX32 LGA 32 G PLASTIC Yes 4.00mm 4.00mm 1.20mm 0.40mm
LTZ L76.9X9 QFN 76 PLASTIC PLASTIC Yes 8.99mm 8.99mm 0.85mm 0.40mm
LUA L10.1.8X1.4A uTQFN 10 PLASTIC PLASTIC Yes 1.80mm 1.40mm 0.00mm 0.40mm
LUB L16.2.6X1.8A uTQFN 16 PLASTIC PLASTIC Yes 2.59mm 1.80mm 0.00mm 0.40mm
LUC L20.3.2X1.8 uTQFN 20 PLASTIC PLASTIC Yes 3.20mm 1.80mm 0.00mm 0.40mm
LUD L20.3.2X1.8 uTQFN 20 PLASTIC PLASTIC Yes 3.20mm 1.80mm 0.00mm 0.40mm
LUG L8.1.4X1.2 uTQFN 8 PLASTIC PLASTIC Yes 1.40mm 1.19mm 0.00mm 0.40mm
LUH L46.4X7 QFN 46 PLASTIC PLASTIC Yes 7.01mm 3.99mm 0.90mm 0.40mm
LUJ L46.4X7 QFN 46 PLASTIC PLASTIC Yes 7.01mm 3.99mm 0.90mm 0.40mm
LUL L46.4.5X6.5A QFN 46 PLASTIC PLASTIC Yes 6.50mm 4.50mm 21.59mm 10.16mm
LUN L24.4X5 DFN 24 PLASTIC PLASTIC Yes 5.00mm 3.99mm 22.86mm 10.16mm
LUO L20.3.2X1.8 uTQFN 20 PLASTIC PLASTIC Yes 3.20mm 1.80mm 0.00mm 0.40mm
LUP L24.4X5D DFN 24 PLASTIC PLASTIC Yes 5.00mm 3.99mm 22.86mm 10.16mm
LUQ L30.4X6 DFN 30 PLASTIC PLASTIC Yes 5.99mm 3.99mm 22.86mm 10.16mm
LUR L20.4X4I DFN 20 PLASTIC PLASTIC Yes 3.99mm 3.99mm 22.86mm 10.16mm
LUS L68.8X8B QFN 68 PLASTIC PLASTIC Yes 8.00mm 8.00mm 0.85mm 0.40mm
LUT L22.3X6 TDFN 22 PLASTIC PLASTIC Yes 5.99mm 3.00mm 0.75mm 0.50mm
LUU L23.2.6X3.5 QFN 23 PLASTIC Yes 3.50mm 2.60mm 0.85mm 0.40mm
LUV L16.2.5X3A WFQFN 16 PLASTIC Yes 2.50mm 3.00mm 0.85mm 0.50mm
LUW L72.10X10H QFN 72 PLASTIC Yes 10.00mm 10.00mm 0.85mm 0.50mm
LUX L33.3.5X5 QFN 33 PLASTIC Yes 5.00mm 3.50mm 0.85mm 0.40mm
LUY L48.7X7Q QFN 48 PLASTIC Yes 7.00mm 7.00mm 0.75mm 0.50mm
LUZ L72.10X10J QFN 72 PLASTIC Yes 10.01mm 10.01mm 0.90mm 0.50mm
LV0032AA LGA 32 G PLASTIC Yes 5.00mm 5.00mm 1.20mm 0.50mm
LVA L38.5X7B QFN 38 PLASTIC PLASTIC Yes 7.01mm 5.00mm 0.90mm 0.50mm
LVB MDP0046 QFN 28 PLASTIC PLASTIC Yes 3.99mm 5.00mm 0.90mm 0.00mm
LVC MDP0046 QFN 24 PLASTIC PLASTIC Yes 3.99mm 5.00mm 0.90mm 0.00mm
LVD L28.4X5A QFN 28 PLASTIC PLASTIC Yes 3.99mm 5.00mm 0.90mm 0.50mm
LVE L32.4X6A QFN 32 PLASTIC PLASTIC Yes 5.99mm 3.99mm 0.90mm 0.00mm
LVF L32.6X4B QFN 32 PLASTIC PLASTIC Yes 3.99mm 5.99mm 0.90mm 0.50mm
LVG L32.5X5E TQFN 32 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.75mm 0.50mm
LVG12 LGA 12 G PLASTIC Yes 3.00mm 3.00mm 0.90mm 0.50mm
LVG20 LGA 20 G PLASTIC Yes 4.50mm 4.00mm 0.95mm 0.50mm
LVG8 LGA 8 G PLASTIC Yes 2.50mm 2.50mm 0.90mm 0.50mm
LVH L32.6X4B QFN 32 PLASTIC Yes 3.99mm 5.99mm 0.90mm 0.50mm
LVI L20.3X4 QFN 20 PLASTIC PLASTIC Yes 3.99mm 3.00mm 0.90mm 0.50mm
LVJ L20.3X4A TQFN 20 PLASTIC PLASTIC Yes 3.99mm 3.00mm 0.75mm 0.50mm
LVM L78.6X12 QFN 78 PLASTIC Yes 11.99mm 5.99mm
LVN L16.3X3E QFN 16 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.90mm 0.50mm