Skip to main content

Package Search

Enter a full or partial package number.
Package Name Package Type Lead Count Category Class Pb (Lead) Free Length Width Thickness Pitch
L1L L8.2X2D DFN 8 PLASTIC Yes 2.01mm 2.01mm 0.90mm 0.00mm
L1M L68.7X7 QFN 68 PLASTIC Yes 7.01mm 7.01mm 0.90mm 0.40mm
L1N L10.2.5X2.5 DFN 10 PLASTIC Yes 2.50mm 2.50mm 0.85mm 0.50mm
L1O L68.7X7 QFN 68 PLASTIC Yes 7.01mm 7.01mm 0.90mm 0.40mm
L1P L40.6X6 QFN 40 PLASTIC Yes 5.99mm 5.99mm 0.90mm 0.50mm
L1Q L40.5X5C QFN 40 PLASTIC Yes 5.00mm 5.00mm 0.90mm 0.40mm
L1R L32.4X4D TQFN 32 PLASTIC Yes 3.99mm 3.99mm 0.70mm 0.40mm
L1S L30.4X5 QFN 30 PLASTIC Yes 5.00mm 4.00mm 0.76mm 0.50mm
L1T L24.4X4D QFN 24 PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.50mm
L1U L28.4X5A QFN 28 PLASTIC Yes 5.00mm 3.99mm 0.90mm 0.50mm
L1V L10.3X3B TDFN 10 PLASTIC Yes 3.00mm 3.00mm 0.75mm 0.50mm
L1W L34.4X6E PQFN 34 PLASTIC Yes 6.00mm 4.00mm 0.95mm 0.45mm
L1X L34.4X6E QFN 34 PLASTIC Yes 6.00mm 4.00mm 0.76mm 0.50mm
L1Y L30.4X5 QFN 30 PLASTIC Yes 5.00mm 4.00mm 0.76mm 0.50mm
L1Z L64.9X9C QFN 64 PLASTIC Yes 9.00mm 9.00mm 0.75mm 0.50mm
L2A L16.4X4 QFN 16 PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.65mm
L2B L28.5X5B TQFN 28 PLASTIC Yes 5.00mm 5.00mm 0.75mm 0.50mm
L2C L20.3X4A TQFN 20 PLASTIC Yes 3.00mm 4.00mm 0.75mm 0.50mm
L2D L34.3.8X4.8 TQFN 34 PLASTIC Yes 3.80mm 4.80mm 0.85mm 0.40mm
L2E L14.2X3 QFN 14 PLASTIC Yes 3.00mm 2.00mm 0.75mm 0.50mm
L2F L32.4X4D TQFN 32 PLASTIC Yes 3.99mm 3.99mm 0.70mm 0.40mm
L2G L32.4X4G TQFN 32 PLASTIC Yes 3.99mm 3.99mm 0.70mm 0.40mm
L2H L22.3X3 QFN 22 PLASTIC Yes 3.00mm 3.00mm 0.75mm 0.50mm
L2I L16.4X4A QFN 16 PLASTIC Yes 3.99mm 3.99mm 1.00mm 0.50mm
L2J L16.3X3D TQFN 16 PLASTIC Yes 3.00mm 3.00mm 0.75mm 0.50mm
L2K L32.4X4G TQFN 32 PLASTIC Yes 3.99mm 3.99mm 0.75mm 0.40mm
L2L L40.5X5 TQFN 40 PLASTIC Yes 5.00mm 5.00mm 0.75mm 0.40mm
L2M L52.6X6A QFN 52 PLASTIC Yes 5.99mm 5.99mm 0.90mm 0.40mm
L2N L24.4X4C QFN 24 PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.50mm
L2O L12.3X3C TDFN 12 PLASTIC Yes 3.00mm 3.00mm 0.75mm 0.40mm
L2P L8.2X2D DFN 8 PLASTIC Yes 2.01mm 2.01mm 0.90mm 0.00mm
L2Q L32.4X4F QFN 32 PLASTIC Yes 3.99mm 3.99mm 9.00mm 0.40mm
L2R L32.4X4D TQFN 32 PLASTIC Yes 3.99mm 3.99mm 0.70mm 0.40mm
L2S L12.3X3A TQFN 12 PLASTIC Yes 3.00mm 3.00mm 0.75mm 0.50mm
L2T L40.5X5C QFN 40 PLASTIC Yes 5.00mm 5.00mm 0.90mm 0.40mm
L2U L32.4X4C QFN 32 PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.40mm
L2V L32.4X4C TQFN 32 PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.40mm
L2W L72.10X10J SCQFN 72 PLASTIC Yes 10.00mm 10.00mm 0.85mm 0.50mm
L2X L25.5X5 TQFN 25 PLASTIC Yes 5.00mm 5.00mm 0.75mm 0.50mm
L2Y L10.2X2.5 TQFN 10 PLASTIC Yes 2.00mm 2.50mm 0.75mm 0.60mm
L2Z L34.4X6E PQFN 34 PLASTIC Yes 6.00mm 4.00mm 0.76mm 0.50mm
L3A L30.4X5 QFN 30 PLASTIC Yes 5.00mm 4.00mm 0.76mm 0.50mm
L3B L48.7X7Q QFN 48 PLASTIC Yes 7.00mm 7.00mm 0.75mm 0.50mm
L3C L8.3X3H TDFN 8 PLASTIC Yes 3.00mm 3.00mm 0.75mm 0.50mm
L3D L30.4X5 QFN 30 PLASTIC Yes 5.00mm 4.00mm 0.76mm 0.50mm
L3E L39.5X6A PQFN 39 PLASTIC Yes 6.00mm 5.00mm 0.76mm 0.50mm
L3F L34.4X6 PQFN 34 PLASTIC Yes 6.00mm 4.00mm 0.76mm 0.50mm
L3G L16.3X3B QFN 16 PLASTIC Yes 3.00mm 3.00mm 0.90mm 0.50mm
L3H L10.3X3C DFN 10 PLASTIC Yes 3.00mm 3.00mm 0.90mm 0.50mm
L3I L30.4X5 QFN 30 PLASTIC Yes 5.00mm 4.00mm 0.76mm 0.50mm