Renesas' Hi-Rel transistor arrays are engineered to deliver exceptional performance in high-reliability applications, including space and defense systems. These arrays integrate multiple transistors on a common substrate, offering superior electrical and thermal matching. Notable features include high gain-bandwidth products, low noise figures, and radiation-hardened designs, making them ideal for high-frequency amplifiers, mixers, and converters.
Renesas offers products across many screening flows: QML-V, QML-V Equivalent, QML-P, QML-P Equivalent, and RT Plastic. Refer to the product datasheet to determine which flows are applicable.
High-Frequency Performance
With gain-bandwidth products reaching up to 8GHz for NPN transistors and 5.5GHz for PNP transistors, these arrays enable efficient operation in high-frequency applications.
Low Noise Characteristics
Featuring low noise figures, these arrays are ideal for applications requiring minimal signal distortion, such as high-frequency amplifiers and mixers.
Designed for Space
Engineered from the ground up for space applications, these transistor arrays mitigate SEE and TID effects, ensuring mission-critical reliability without additional design overhead.