High-performance Embedded Workshop Real-Time OS Aware Debugging
Extension Software for Renesas RTOS-Aware Debugging
There are other software for Renesas RTOS-aware debugging, in addition to Real-Time OS Aware Debugging functions that comes with High-performance Embedded Workshop.
When "standard Real-Time OS Aware Debugging functions" indicates "yes" as below, you can make use of more detailed OS debugging functions by "Extension Software" besides useful standard Real-Time OS Aware Debugging functions ("no" means that OS-aware debugging functions are provided only the software indicated by "Extension Software").
| Corresponding Emulators/Simulators | Standard Real-Time OS Aware Debugging Functions | Corresponding Real-Time OS | Extension Software | ||
|---|---|---|---|---|---|
| Product Name | Product Category | Software | Offer Type | ||
| E1 | On-chip Debugger | yes | RI600/4 | - | - |
| E20 | On-chip Debugger | yes | RI600/4 | - | - |
| E100 | In-circuit Emulator | yes | RI600/4 | - | - |
| HI series OS (Note1) | |||||
| MR series OS (Note2) | |||||
| E10A-USB | On-chip Debugger | yes | HI series OS (Note1) | Debugging Extension | available for downloading |
| E10A | On-chip Debugger | no | HI series OS (Note1) | Debugging Extension | available for downloading |
| E200F | In-circuit Emulator | yes | HI series OS (Note1) | Debugging Extension | available for downloading |
| E6000 | In-circuit Emulator | no | HI series OS (Note1) | Debugging Extension | available for downloading |
| E6000H | In-circuit Emulator | no | HI series OS (Note1) | Debugging Extension | available for downloading |
| E8a Emulator | On-chip Debugger | yes | MR series OS (Note2) | E8a emulator debugger | supplied with the Corresponding Emulator |
| E30A Emulator | On-chip Debugger | no | MR series OS (Note2) | E30A emulator debugger | supplied with the Corresponding Emulator |
| M32100T-EZ-E | On-chip Debugger | no | MR series OS (Note2) | Emulator Debugger [M3T-PD32RM] | supplied with the Corresponding Emulator |
| M32100T5-SDI-E | In-circuit Emulator | no | MR series OS (Note2) | Emulator Debugger [M3T-PD32RM] | supplied with the Corresponding Emulator |
| M32100T3-SDI-E | In-circuit Emulator | no | MR series OS (Note2) | Emulator Debugger [M3T-PD32RM] | supplied with the Corresponding Emulator |
| PC7501U | In-circuit Emulator | no | MR series OS (Note2) | PC7501Emulator Debugger | supplied with the Corresponding Emulator |
| PC4701U | In-circuit Emulator | no | MR series OS (Note2) | PC4701U Emulator Debugger | supplied with the Corresponding Emulator |
| Compact Emulators | Compact Emulator | no | MR series OS (Note2) | each Emulator Debugger for Compact Emulators | supplied with the Corresponding Emulator |
| Simulator Debugger for SuperH Family | Simulator Debugger | yes | HI series OS (Note1) | Simulator Debugger for SuperH Family | supplied with the Compiler Package |
| Simulator Debugger for RX Family | Simulator Debugger | yes | RI600/4 | Simulator Debugger for RX Family | supplied with the Compiler Package |
| Simulator Debugger for H8SX,H8S and H8 Families | Simulator Debugger | yes | HI series OS (Note1) | Simulator Debugger for H8SX, H8S, and H8 Families | supplied with the Compiler Package |
| Simulator Debugger for M32R Family | Simulator Debugger | no | MR series OS (Note2) | Simulator Debugger for M32R Family [M3T-PD32RSIM] | supplied with the Compiler Package |
| [M3T-PD32RSIM] | |||||
| Simulator Debugger for M32C Series | Simulator Debugger | no | MR series OS (Note2) | Simulator Debugger for M32C Series | supplied with the Compiler Package |
| Simulator Debugger for M16C Series and | Simulator Debugger | no | MR series OS (Note2) | Simulator Debugger for M16C Series and R8C Family | supplied with the Compiler Package |
| R8C Family | |||||
Notes
- HI series OS: The uITRON specification OSs made by Renesas that are available in a line for the SuperH, H8SX and H8S families each
- MR series OS: The uITRON specification OSs made by Renesas that are available in a line for the M32R and M16C families each
Refer to here for details about the uITRON specification OSes.