Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Provider

Overview

Description

Guiliani is a powerful, yet easy-to-use, modern, object-orientated, and customizable software for creating stylish Graphical User Interfaces (GUI) quickly. Out-of-box support is available for the RA family of 32-bit MCUs. Additionally, TES also provides quality design services.

Image
TES Guiliani GUI

Features

  • Highly dynamic run-time-engine concept = Fast time-to-market
  • Modern object-orientated approach = Intuitive workflow
  • Innovative Data-Pool concept = Easily link your data and events to the GUI
  • Vast range of graphics assets such as widgets, skins, fonts, languages, charts, etc.
  • Powerful WYSIWYG PC Streaming Editor including simulator
  • Flexible business models to meet your requirements
  • Best-in-class utilization of the D/AVE graphics accelerators = TES IP
  • Bidirectional text, e.g., Arabic, output as well as input. Grow your market!

Comparison

Applications

Documentation

Videos & Training