Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
HMH143 | FCBGA | 143 | 240 | PLASTIC | No | 13.00mm | 13.00mm | 1.51mm | 1.00mm | |
GU84 | PGA | 84 | NP | HERMET | No | 27.94mm | 27.94mm | 3.68mm | 2.54mm | |
HMH576 | FCBGA | 576 | 240 | PLASTIC | No | 25.00mm | 25.00mm | 2.60mm | 1.00mm | |
HL484 | FCBGA | 484 | 240 | PLASTIC | No | 23.00mm | 23.00mm | 2.92mm | 1.00mm | |
BCB144 | CABGA | 144 | 240 | PLASTIC | No | 13.00mm | 13.00mm | 1.62mm | 1.00mm | |
SW | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
HM1023 | FCBGA | 1023 | 240 | PLASTIC | No | 33.00mm | 33.00mm | 2.00mm | 1.00mm | |
HM576 | FCBGA | 576 | 240 | PLASTIC | No | 25.00mm | 25.00mm | 2.60mm | 1.00mm | |
HM784 | FCBGA | 784 | 240 | PLASTIC | No | 29.00mm | 29.00mm | 2.58mm | 1.00mm | |
LC20 | LCC | 20 | NP | HERMET | No | 8.90mm | 8.90mm | 1.52mm | 1.27mm | |
PA56 | TSSOP | 56 | 240 | PLASTIC | No | 14.00mm | 6.10mm | 1.00mm | 0.50mm | |
DICE725 | NA | 0 | NP | PLASTIC | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
PER | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
PE28 | SOIC | 28 | 240 | PLASTIC | No | 17.90mm | 8.40mm | 2.62mm | 1.27mm | |
PD28 | PDIP | 28 | 240 | PLASTIC | No | 36.60mm | 15.24mm | 3.80mm | 2.54mm | |
HR400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 3.34mm | 1.00mm | |
PC20 | QSOP | 20 | 240 | PLASTIC | No | 8.70mm | 3.80mm | 1.47mm | 0.64mm | |
PC16 | QSOP | 16 | 240 | PLASTIC | No | 4.90mm | 3.80mm | 1.47mm | 0.64mm | |
LC48 | LCC | 48 | NP | HERMET | No | 14.20mm | 14.22mm | 1.78mm | 1.02mm | |
SL68 | LCC | 68 | NP | HERMET | No | 14.38mm | 14.38mm | 3.05mm | 0.64mm | |
ALH900 | FCBGA | 900 | 240 | PLASTIC | No | 31.00mm | 31.00mm | 2.82mm | 1.00mm | |
BLH1156 | FCBGA | 1156 | 240 | PLASTIC | No | 35.00mm | 35.00mm | 2.82mm | 1.00mm | |
BATCH | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
NL28 | VFQFPN | 28 | 240 | PLASTIC | No | 6.00mm | 6.00mm | 0.85mm | 0.65mm | |
HMG1023 | FCBGA | 1023 | 240 | PLASTIC | No | 33.00mm | 33.00mm | 2.00mm | 1.00mm | |
BD0 | BOARD | 0 | NP, RoHS | BOARD | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
KT | KIT | 0 | NP, RoHS | KIT | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MOD0 | MODULE | 108 | NP, RoHS | MODULE | No, Yes | 21.35mm | 20.25mm | 1.69mm | 1.20mm | |
pkg_8066 | PRQP0100JH-C | QFP | 100 | IC | Yes | 20.00mm | 14.00mm | 2.45mm | ||
pkg_8067 | PRQP0100KF-A | FQFP | 100 | IC | Yes | 14.00mm | 14.00mm | 3.15mm | ||
pkg_8122 | PRQP0044GE-C | QFP | 44 | IC | Yes | 10.00mm | 10.00mm | 3.00mm | ||
pkg_8154 | PRDP0030BC-A | SDIP | 30 | IC | Yes | 27.30mm | 8.60mm | 5.08mm | ||
pkg_8068 | PRQP0100KF-B | FQFP | 100 | IC | Yes | 14.00mm | 14.00mm | 3.15mm | ||
pkg_8069 | PRQP0100JJ-C | QFP | 100 | IC | Yes | 20.00mm | 14.00mm | 3.00mm | 0.65mm | |
pkg_8064 | PRQP0100JH-A | QFP | 100 | IC | Yes | 20.00mm | 14.00mm | 2.45mm | ||
pkg_8155 | PRSJ0024DB-A | SOJ | 24 | IC | Yes | 16.13mm | 5.75mm | 3.70mm | ||
pkg_8065 | PRQP0100JH-B | QFP | 100 | IC | Yes | 20.00mm | 14.00mm | 2.25mm | ||
pkg_8140 | PRDP0016BA-A | SDIP | 16 | IC | Yes | 17.37mm | 6.60mm | 3.60mm | ||
pkg_8141 | PRDP0018BA-A | SDIP | 18 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_8058 | PRQJ0032DB-A | QFJ | 32 | IC | Yes | 14.04mm | 11.50mm | 4.60mm | ||
pkg_8057 | PRQJ0028DA-A | QFJ | 28 | IC | Yes | 11.50mm | 11.50mm | 4.60mm | ||
pkg_8056 | PRQJ0018DB-A | QFJ | 18 | IC | Yes | 12.50mm | 7.40mm | 3.70mm | ||
pkg_8125 | PRQP0052FB-D | QFP | 52 | IC | Yes | 14.00mm | 14.00mm | 3.00mm | ||
pkg_8126 | PRQP0056JD-B | QFP | 56 | IC | Yes | 10.00mm | 10.00mm | 2.00mm | ||
pkg_8156 | PRSJ0026DA-A | SOJ | 26 | IC | Yes | 17.40mm | 7.57mm | 3.70mm | ||
pkg_8127 | PRQP0056JE-A | QFP | 56 | IC | Yes | 10.00mm | 10.00mm | 3.00mm | ||
pkg_8157 | PRSJ0026DB-B | SOJ | 26 | IC | Yes | 17.40mm | 8.89mm | 3.80mm | ||
pkg_8128 | PRQP0056GB-A | QFP | 56 | IC | Yes | 14.00mm | 10.00mm | 3.00mm | ||
pkg_8129 | PRQP0064GE-C | QFP | 64 | IC | Yes | 14.00mm | 14.00mm | 3.00mm | ||
pkg_8060 | PRQJ0052DC-A | QFJ | 52 | IC | Yes | 19.12mm | 19.12mm | 4.60mm |