Skip to main content

Multi-Display HMI SoM

Overview

Description

System-on-modules (SoMs) are compact, ready-to-use processor modules that help customers accelerate time to market and shorten project schedules for embedded products. This SoM provides an optimized power and timing tree for the MPU, supporting three displays: HDMI, LVDS, and RGB. It helps SoM system designers avoid risk by leveraging a proven, reliable design.

System Benefits:

  • Features a powerful MCU with quad-core Arm® Cortex®-A53 at 1.2GHz and dual-core Arm Cortex-A57 at 1.5GHz CPUs.
  • Includes a dual-output programmable power management IC (PMIC) with 5A per phase output.
  • Offers a comprehensive system design with integrated timing and power management.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratio5 CLKs5 CLKs5 CLKs6 CLKs6 CLKs6 CLKs3 CLKs3 CLKs3 CLKs2 CLKs2 CLKs2 CLKsSheet.112Sheet.1Sheet.2Sheet.3Sheet.4US057US057US057 USB2.0USB2.0USB2.0 USB2.0USB2.0USB2.0USB3.0USB3.0USB3.0Sheet.71Carrier BoardCarrier BoardCarrier BoardSheet.81Sheet.83Sheet.84Sheet.85Sheet.86Sheet.87Sheet.88Sheet.89Sheet.91Sheet.92Sheet.93Sheet.94Sheet.95Sheet.96Sheet.97Sheet.98Sheet.99Sheet.100Sheet.101Sheet.102Sheet.103Sheet.104Sheet.105Sheet.106Sheet.107Sheet.109Sheet.110Sheet.111Sheet.113Sheet.114Sheet.1155V5V5VConnector 1.166Connector 1.166.118Connector 1.166.119Connector 1.166.121Connector 1.166.122Connector 1.166.123Connector 1.166.124Connector 1.166.125Connector 1.166.126Connector 1.166.127VDD/DVFS (0.82V)VDD/DVFS (0.82V)VDD/DVFS (0.82V)VDD (0.83V)VDD (0.83V)VDD (0.83V)VDD (1.8V)VDD (1.8V)VDD (1.8V)VDDQVA/DDR (1.1V)VDDQVA/DDR (1.1V)VDDQVA/DDR (1.1V)VDDQ33 (3.3V)VDDQ33 (3.3V)VDDQ33 (3.3V)VCCQ25 (2.5V)VCCQ25 (2.5V)VCCQ25 (2.5V)PRESETn/18PRESETn/18PRESETn/18GroundSheet.142Sheet.143Ground.146Sheet.147Sheet.148VDDQ33 3.3VVDDQ33 3.3VVDDQ333.3VVDD 1.8VVDD 1.8VVDD 1.8VSheet.151Ground.152Sheet.153Sheet.154Battery 2-CellSheet.165Sheet.166Sheet.167Sheet.168Line 1pt.1552Line 1pt.1608Ground (earth)Sheet.172Sheet.173Sheet.174Sheet.175VDDQ33 3.3VVDDQ33 3.3VVDDQ333.3VEthernet PHYEthernet PHYEthernet PHYAudio CodecAudio CodecAudio CodecHDMIHDMIHDMIWi-Fi BluetoothWi-Fi BluetoothWi-Fi BluetoothSpeaker/MicSpeaker/MicSpeaker/MicLVDS DisplayLVDS DisplayLVDS DisplayDisplayDisplayDisplayBacklightBacklightBacklightCameraCameraCameraPCIe SlotsPCIe SlotsPCIe SlotsMicro USBMicro USBMicro USBFanFanFan 5V5V5V 5V5V5VSheet.225MCUMCUMCUDBSCDBSCDBSCQSPIQSPIQSPIMMCMMCMMCSheet.224Sheet.30LVDSLVDSLVDSPCIePCIePCIeSheet.31PWMPWMPWMUSB 2.0USB 2.0USB 2.0Sheet.32SCISCISCIUSB 3.0USB 3.0USB 3.0Sheet.33I2CI2CI2CSSISSISSISheet.34SDHISDHISDHIEthernetEthernetEthernetClock Generator 3Clock GeneratorClock GeneratorUSB Port Power Supply Controller 1USB Port Power Supply ControllerUSB Port Power Supply ControllerUSB Port Power Supply Controller 2USB Port Power Supply ControllerUSB Port Power Supply ControllerPMICPMICPMICBuck Regulator 1Buck RegulatorBuck RegulatorBuck Regulator 2Buck RegulatorBuck RegulatorLDOLDOLDOVoltage SupervisorVoltage SupervisorVoltage SupervisorDDR, QSPI Flash, eMMCDDR, QSPI Flash, eMMCDDR, QSPI Flash, eMMCLevel ShifterLevel ShifterLevel ShifterClock Generator 1Clock GeneratorClock GeneratorClock Generator 2Clock GeneratorClock GeneratorReal-Time ClockReal-Time ClockReal-Time Clock16.6666MHz (OSC)16.6666MHz (OSC)16.6666MHz (OSC)32.768KHz (OSC)32.768KHz (OSC)32.768KHz (OSC)Board to Board ConnectorBoard to Board ConnectorBoard to Board Connector
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?