Skip to main content

Overview

Description

The ISL54059EVAL1Z evaluation board is designed to provide a quick and easy method for evaluating the ISL54059 analog switch IC.

The ISL54059 IC is a single supply, dual single-pole/double-throw (SPDT) analog switch that features negative swing capability, sub-Ω ON-resistance, and low power dissipation. The IC is designed for applications that require an analog switch that may see voltages below ground at the switch terminals, such as for audio and video. The evaluation board integrates many features for ease of use in examining the performance of the device under various operating conditions.

The analog switch IC is capable of swinging down to 6.5V below the positive supply rail. For example, if the supply is at +1.8V, the switch terminal analog operating range is from -4.3V to +1.8V. The evaluation board contains standard RCA/BNC connectors and a single headphone jack to allow the user to easily interface with the IC to evaluate its functions, features and performance.

Features

  • RCA audio input/output jacks, stereo headphone output jack, and BNC connectors
  • Convenient test points and connections for test equipment
  • Manual or external logic input control

Applications

Documentation

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?