Features

Fusing control and information technology, and delivering pure performance, the ARM®-based RZ microprocessor family integrates the most advanced peripherals, the largest embedded memory available, and a rich proprietary and commercial 3rd party software ecosystem. Built on Renesas’ heritage, RZ is designed to be as easy to use as a conventional microcontroller, making next-generation human-machine interface and high-end industrial applications a reality.

Whether you need support for 3D graphics and full high-definition video, industrial-grade Linux, multi-protocol industrial Ethernet or the highest performance precision motor control, RZ lowers barriers to entry for embedded microprocessor design.

Find the Right Product for Your Application

Select from Solutions

LCD

Motor Control

Select from MPU Lineup

For Display System (RZ/A Series)

Group Features RAM (MB) Display Functions Solution
RZ/A2M 10 times the image processing ability of the conventional. Secure and safe network connection realized with enhanced security function. Key device of image recognition application 4 VDC6 (1 channel, 1-RGB/LVDS) Display
Connectivity
RZ/A1H Large-capacity on-chip RAM of up to 10 MB enables more compact system size. 10 VDC5 (2 channels, 2-RGB or RGB/LVDS) Display
Connectivity
RZ/A1M High-speed operation with maximum operating frequency of 400 MHz supports high system performance and functionality. 5 VDC5(2 channels, 2-RGB or RGB/LVDS) Display
Connectivity
RZ/A1LU Enhanced version of the RZ/A1L adding Ethernet AVB and a JPEG codec unit. 3 VDC5 (1 channel for RGB output) Display
Connectivity
RZ/A1L The fusion of Renesas’ experience and the Arm ecosystem helps shorten prototype development time and reduce development costs. 3 VDC5 (1 channel for RGB output) Display
Connectivity
RZ/A1LC The most cost-effective part in the RZ/A1 family with an Arm® Cortex®-A9 core running at 400MHz and 2MB of on-chip SRAM to support frame-buffers on-chip. 2 VDC5 (1 channel for RGB output) Display
Connectivity

For Industrial Ethernet (RZ/T Series)

Group Features Memory Encoder Interface Solution
RZ/T1 Microprocessors achieving real-time control and networking of industrial equipment. Tightly Coupled Memory 512 KB (with ECC) and 32 KB (with ECC)
Max. 1MB SRAM with ECC
A-format™, BiSS®-C, EnDat2.2, HIPERFACE® DSL, Tamagawa Motor Control
Connectivity

For 3D Graphics and Full-HD Video Display (RZ/G Series)

Group Features RAM (KB) Video Functions Solution
RZ/G2E

Up to 5,500 DMIPS with dual-core Cortex® A53 (1.2 GHz), DDR3L-1866 x 32-bit (ECC),

Graphics: PowerVR GE8300 at 600 MHz, Video: Support up to FHD resolutions,

552-pin FCBGA (21mm x 21mm).

128

Selectable from 2 channels x LVDS or

1 channel x LVDS + 1 channel x Digital RGB

Display
RZ/G2N

Up to 12,300 DMIPS with dual-core Cortex® A57 (1.5 GHz), LPDDR4-3200 x 32-bit (ECC),

Graphics: Power VR GE7800 at 600 MHz, Video: Support up to 4K resolutions,

1022-pin FCBGA (29mm x 29mm).

384
1 channel x HDMI, 1 channel x LVDS, 1 channel Digital RGB Display
RZ/G2M

Up to 23,300 DMIPS with dual-core Arm® Cortex®-A57 (1.5 GHz) and quad-core Arm® Cortex®-A53 (1.2 GHz), LPDDR4-3200 x 64-bit (ECC),  

Graphics: Power VR GE6250 at 600 MHz, Video: Support up to 4K resolutions,

1022-pin FCBGA (29mm x 29mm)

384
1 channel x HDMI, 1 channel x LVDS, 1 channel Digital RGB Display
RZ/G2H

Up to 35,600 DMIPS with quad-core Arm® Cortex®-A57 (1.5 GHz) and quad-core Arm® Cortex®-A53 (1.2 GHz), LPDDR4-3200 x 64-bit (ECC)

Graphics: Power VR GE6650 at 600 MHz, Video: Support up to 4K resolutions

384
2 channels x HDMI, 1 channel x LVDS, 1 channel x Digital RGB
Display
RZ/G1C High performance 25,000 DMIPS with Quad-core Arm® Cortex®-A15 and Quad-core Arm® Cortex®-A7. 3D graphics engine PowerVR™ G6400 332 Selectable from LVDS 1 channel, RGB888 2 channels or NTSC (CVBS) 1 channel Display
RZ/G1E High performance of 3,800 DMIPS with Cortex® A7 core. 3D graphics performance of 520 Mpx/s. 332 2 channels for RGB888 Display
RZ/G1N High performance of up to 10,500 DMIPS with Cortex® A15 core. 3D graphics performance of 1,268 Mpx/s. 332 1 channel for LVDS, 1 channel for RGB888 Display
RZ/G1M High performance of up to 10,500 DMIPS with Cortex® A15 core. 3D graphics performance of 2,080 Mpx/s. 332 1 channel for LVDS, 1 channel for RGB888 Display
RZ/G1H High performance of 3,800 DMIPS with Cortex® A7 core. 3D graphics engine PowerVR™SGX531.
332 2 channels for LVDS, 1 channel for RGB888 Display

For Industrial Network (RZ/N Series)

Group Features CPU Memory Ethernet port Solution
RZ/N1D

・Dual Cortex®-A7(500MHz) and Cortex®-M3(125MHz)、) realize application control and network by one chip

・Support redundancy protocols (e.g. PRP,HSR)

・5port Ethernet switch

・LCD controller

・Multi Protocol Industrial Ethernet support

・R-IN engine, an Industrial Ethernet accelerator

Dual Cortex®-A7 (500MHz)+ Cortex®-M3 (125MHz) Integrated 2MB SRAM+DDR interface Max 5

Industrial Network

Human Machine Interface

RZ/N1S ・Cortex®-A7(500MHz) and Cortex®-M3(125MHz) realize application control and network by one chip
・5port Ethernet switch
・LCD controller
・Multi Protocol Industrial Ethernet support
・R-IN engine, an Industrial Ethernet accelerator
Single Cortex®-A7 (500MHz)+ Cortex®-M3 (125MHz) Integrated 6MB SRAM Max 5

Industrial Network

Human Machine Interface

RZ/N1L ・196pin BGA package realize compact PCB design
・Multi Protocol Industrial Ethernet support
・R-IN engine, an Industrial Ethernet accelerator
Cortex®-M3 Integrated 6MB SRAM 3 Industrial Network
Try Out RZ Microprocessors

RZ/T1 Motion Control Solution Kit

RZ/T1 Motion Control Solution Kit

Complete hardware and software solution for the Renesas RZ/T1 MPU

GENMAI CPU Board

RZ/A GENMAI CPU Board

The GENMAI CPU board integrates an RZ/A1H (Arm® Cortex®-A9, 400 MHz operation, 324-pin BGA).

RZ/G Linux Platform

RZ/G Linux Platform

Reduce Linux platform time to market by up to 40%! Reduce development costs by up to 80%!