Overview

Description

MSR Intruder Vehicle Detection provides automatic monitoring of vehicle intrusion into restricted areas such as factories, ports, and private property. Low power consumption by embedded AI processor enables compact housing and long-time unattended monitoring

Image

Features

  • Dynamically Reconfigurable Processor for Artificial Intelligence (DRP-AI) - Renesas Electronics' high-speed, high-accuracy AI engine, enables real-time detection of suspicious vehicles.
  • The RZ/V2M MPU features low power consumption in the 1 TOPS/W class, enables a significant size reduction in the chassis compared to conventional AI inference using a PC with GPU.
  • RZ/V2M low power also enables PoE power supply to an AI camera and rejects camera power lines.
  • In addition to the vehicle type identification, the system can be expanded to include license plate recognition.

Comparison

Applications

Applications

  • Social infrastructure
  • Factory automation

Documentation

Type Title Date
Product Brief PDF 500 KB 日本語
1 item