Features
- CPU: RL78 core, Max. 32MHz
- Voltage: 1.6V to 5.5V
- Package: 48 to 100-pin LFQFP, 44-pin LQFP
- Memory: SRAM Max. 32KB, Program Flash Max. 512KB
- Timer: 16-bit Timer (ch) x 8, Watchdog Timer (ch) x 1, 12-bit Interval Timer x 1 ch
- PWM: PWM Output x 7
- On-chip Oscillator Freq. (MHz): High-Speed: 32, 24, 16, 12, 8, 4, 1MHz Low-speed: 15kHz
- Others: RTC, Power-On Reset, Low Voltage Detection
Description
The General-purpose microcomputer with lower operating current than RL78/G13.
Parameters
Attributes | Value |
---|---|
Program Memory (KB) | 384, 512 |
Data Flash (KB) | 8 |
RAM (KB) | 24, 32 |
Carrier Type | Full Carton (Tray), Full Tray (Tray), Tape & Reel |
Supply Voltage (V) | - |
I/O Ports | 40, 44, 58, 92 |
Temp. Range (°C) | Ta = -40 to +85, Ta = -40 to +105 |
Operating Freq (Max) (MHz) | 32 |
USB FS (host ch/device ch) | ( 0 / 0 ) |
SCI or UART (ch) | 3, 4 |
SPI (ch) | 4, 5, 6, 8 |
I2C (#) | 5, 6, 7, 10 |
CAN (ch) | 0 |
CAN-FD (ch) | 0 |
Wireless | No |
LIN (#) | 1 |
16-Bit Timer (ch) (#) | 8, 12 |
12-Bit A/D Converter (ch) | 0 |
10-Bit A/D Converter (ch) | 10, 12, 20 |
24-Bit Sigma-Delta A/D Converter (ch) | 0 |
12-Bit D/A Converter (ch) | 0 |
10-Bit D/A Converter (ch) (#) | 0 |
8-Bit D/A Converter (ch) | 0 |
Capacitive Touch Sensing Unit (ch) | 0 |
Segment LCD Controller | No |
Security & Encryption | No |
Applications
- Office Automation
- Home Appliance
- Healthcare
- Security
Applied Filters:
Loading