Overview
Description
Qt for MCUs is a complete graphics framework and toolkit with everything you need to design, develop, and deploy GUIs on RA 32-bit MCUs. Create smartphone-like UI/UX on microcontrollers with industry-leading design and development tools, ultimate performance, and a tiny footprint.
Features
- High graphics performance and low memory footprint (runtime ~80KB)
- Leverage a 2D accelerator and JPEG decoder to provide best-in-class performance
- Utilize a graphics LCD controller (GLCDC) to provide flexibility in data formats
- Support both rendering modes – Register mode and Display List mode
- Re-use software code across hardware platforms from MCUs to MPUs
- Includes WYSIWYG Studio and IDE to support Design-Develop iterative cycle