Features
- Single supply: 1.8V to 5.5V
- Two-wire serial interface (I²C serial bus)
- Clock frequency: 1MHz (2.5V to 5.5V)/400kHz (1.8V to 5.5V)
- Power dissipation: Standby: 2.0μA (max) Active (Read): 1.0mA (max) Active (Write): 5.0mA (max)
- Automatic page write: 128-byte/page
- Write cycle time: 5ms
- Endurance: 1,000k or more Cycles
- Data retention: 100 or more Years
- Small size packages: SOP 8-pin, TSSOP 8-pin
- Shipping tape and reel TSSOP 8-pin: 3,000 IC/reel SOP 8-pin: 2,500 IC/reel
- Temperature range: −40°C to +85°C
- Lead-free products.
- Halogen-free products. (#U0, #K0)
Description
The R1EX24512B is a two-wire serial interface EEPROM (Electrically Erasable and Programmable ROM). It realizes high-speed, low-power consumption, and a high level of reliability by employing advanced MONOS memory technology and the CMOS process, and low-voltage circuitry technology. It also has a 128-byte page programming function to make its write operation faster.
Applied Filters: