Overview
Description
Renesas offers solution kits packaging the hardware, software and integrated development environment necessary for enabling many users to start evaluation and development safely, quickly and easily.
Contact information for this solution kit:
TESSERA TECHNOLOGY INC.:https://www.tessera.co.jp/product/industrial-network/ts-ec-1.html
Included items:
- TS-EC-1: Evaluation board equipped with EC-1 (*)
(*)The sample code is in the EC-1 series remote I/O edition under Documentation and downloads on this page.
Renesas offers solution kits packaging the hardware, software and integrated development environment necessary for enabling many users to start evaluation and development safely, quickly and easily.
EtherCAT Slave Stack Code and EtherCAT Master are needed for evaluation.
- EtherCAT Slave Stack Code (SSC)
- EtherCAT Master
Features
- The hardware of the EC-1 Remote I/O Board supports 8 channels of output and 8 channels of input.
- The board is designed assuming 24V for the actual remote I/O product. It can be productized by referring to the schematic (*)
(*)Please contact your Renesas Electronics sales office. - Conformance Test Items
- Test Report Number: 0x766_001, CTT Version: V2.0.42
- Indicator Test: OK
- Labeling Test: OK
- Distribute clock: OK
- Explicit Device ID: OK
- CoE Mailbox protocol: OK
- CiA402 profile: -
- Interoperability Test: OK
- Test Report Number: 0x766_001, CTT Version: V2.0.42
Applications
Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Application Note | PDF 303 KB 日本語 | |
Application Note | PDF 696 KB 日本語 | |
2 items
|