Overview

Description

The 4-20mA current loop is the dominant standard for sensor systems in many industries. This is because it is the simplest option to configure and connect. However, it also uses less wiring and connections than other signals, therefore reducing the overall system cost. In large locations, it is better for traveling long distances since the current doesn't degrade (unlike the voltage).

This winning combination shows a possible transmitter solution with our precision digital power monitor (DPM), stable power source, and the low power, analog-rich feature capabilities of our 16-bit RL78/I1D MCU.

System Benefits:

  • The RL78/I1D is an analog and ultra-low power MCU for detector and sensor applications
  • The ISL80410 is a high voltage, adjustable VOUT, low quiescent current linear regulator suited for "always-on" applications
  • Precision voltage from Renesas' ISL21080 Nanopower (310nA typical) voltage reference
Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations