This video introduces the ISL81601 and ISL81401 high voltage buck-boost controllers from Renesas. These true bidirectional controllers feature peak and average current sensing, smooth mode transitions, and up to 99% efficiency. Ideal for DC/DC conversion and battery-powered applications, they offer robust protection and support 4.5V to 60V input.
Related Resources