Overview
Description
The Renesas RZ/A Flexible Software Package (FSP) is designed to provide easy-to-use, scalable, high-quality software for embedded system designs using RZ/A MPUs. The RZ/A FSP is based on an open software ecosystem of production-ready drivers, supporting FreeRTOS, Azure RTOS or bare-metal programming. It also includes a selection of other middleware stacks, providing great flexibility for migrating code from older systems or developing new applications from scratch. FSP and e² studio IDE can be used free of charge on any Renesas device.
download Download Latest FSP (v3.6.0):
FSP Platform Installer (Includes e² studio IDE, toolchain, and FSP packs):
FSP Standalone Installer (FSP packs for the users who only update the FSP and no e² studio update):
- Download from the Assets section of the GitHub
The installation instructions can be found here. All the FSP Releases and Patches can be found on GitHub.
Features
- By linking with the intuitive configurator of "e2 studio", which is a software-integrated development environment, and the code generation function, it is possible to proceed with real-time system development efficiently and quickly.
- Support both RTOS applications and bare metal applications.
Release Information
- RZ/A Flexible Software Package V3.6.0 released (Sep. 24, 2025)
- RZ/A Flexible Software Package V3.5.0 released (May 19, 2025)
- RZ/A FSP Example Projects V3.5.0 released (May 19, 2025)
- RZ/A Flexible Software Package V3.4.0 released (Feb. 28, 2025)
- RZ/A Flexible Software Package V3.3.0 released (Dec. 20, 2024)
- RZ/A Flexible Software Package V3.2.0 released (Sep. 30, 2024)
- RZ/A Flexible Software Package V3.1.0 released (Jul. 31, 2024)
- RZ/A Flexible Software Package V3.0.0 released (Apr. 26, 2024)
- RZ/A Flexible Software Package V2.0.2 released (Feb. 29, 2024)
- RZ/A Flexible Software Package V2.0.1 released (Sep. 29, 2023)
- RZ/A Flexible Software Package V2.0.0 released (Jun. 30, 2023)
- RZ/A Flexible Software Package V1.2.1 released (Apr. 14, 2023)
- RZ/A Flexible Software Package V1.2.0 released (Dec. 28, 2022)
- RZ/A Flexible Software Package V1.1.0 released (Sep. 30, 2022)
- RZ/A Flexible Software Package V1.0.0 released (Jul. 28, 2022)
Target Devices
Design & Development
Videos & Training
This video gives an overview of the Flexible Software Package (FSP). The FSP is an enhanced software package designed to deliver software for embedded system designs using the Renesas RA and RZ Family of Arm® microcontrollers.
Additional Details
Operating Environment
| Integrated development environment | e2 studio Integrated Development Environment, default toolchain is GCC Arm Embedded |
|---|---|
| Supported boards | RZ/A3UL Evaluation Board Kit, EK-RZ/A3M |
| Emulator | SEGGER (J-Link Series), KMC (PARTNER-Jet2) |
RZ/A Flexible Software Package v3.6.0 Supported Driver Software
| Category | Function | RZ/A3UL | RZ/A3M |
|---|---|---|---|
| OS | FreeRTOS(*1) | check | check |
| Azure RTOS | check | check | |
| Memory I/F | ROM | QSPI / OctaFlash™ (*2) | QSPI |
| Debugger | SEGGER (*3) / KMC (*4) | SEGGER (*3) / KMC (*4) | |
| Driver | RZ/A Initial Program Loader (IPL) | check | check |
| Board Support Package (BSP) for FSP | check | check | |
| General Timer (GTM) | check | check | |
| IRQ (External interrupt) | check | check | |
| DMAC | check | check | |
| Image Scaling Unit (ISU) | check | - | |
| LCDC | check | check | |
| MIPI-DSI | - | check | |
| D/ave2D (DRW) | - | check | |
| Camera Data Receiving Unit (CRU) | check | - | |
| SDHI | check | check | |
| USB 2.0 Host (HID) / (MSC) | check | check | |
| USB 2.0 Function (CDC) | check | check | |
| Ethernet | check | - | |
| I2C (master/slave) | check | check | |
| SCIFA (UART) | check | check | |
| Renesas Serial Peripheral Interface (RSPI) | check | check | |
| CAN FD Interface (RS-CANFD) | check | - | |
| General Purpose Input Output Port (GPIO) | check | check | |
| SSI (I2S) (master/slave) | check | check | |
| Watchdog Timer (WDT) | check | check | |
| A/D Converter | check | - | |
| MTU3a | check | check | |
| SCIg | check | check |
*1: FreeRTOS™ is a trademark of Amazon Web Services, Inc.
*2: OctaFlash™ is a trademark of Macronix International Co., Ltd.
*3: https://www.segger.com/ (J-LINK)
*4: https://www.kmckk.co.jp/ (PARTNER-Jet2)