Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Integrated MOSFET switches
  • 6A continuous output current
  • ±1% output voltage accuracy
  • Snapshot™ parametric capture
  • I2C/SMBus interface, PMBus compatible
  • Internal non-volatile memory (NVM)

Description

The ZL2106 is a digital power conversion and management IC that combines an integrated synchronous step-down DC/DC converter with key power management functions in a small package, resulting in a flexible and integrated solution. The ZL2106 can provide an output voltage from 0. 54V to 5. 5V (with margin) from an input voltage between 4. 5V and 14V. Internal low rDS(ON) synchronous power MOSFETs enable the ZL2106 to deliver continuous loads up to 6A with high efficiency. An internal Schottky bootstrap diode reduces discrete component count. The ZL2106 also supports phase spreading to reduce system input capacitance. Power management features such as digital soft-start delay and ramp, sequencing, tracking, and margining can be configured by simple pin-strapping or through an on-chip serial port. The ZL2106 uses the PMBus™ protocol for communication with a host controller and the Digital-DC bus for interoperability between other Zilker Labs devices.

Applications

  • Telecom, Networking, Storage equipment
  • Test and Measurement equipment
  • Industrial control equipment
  • 5V and 12V distributed power systems
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ZL2106ALCFObsoleteN/AOut of StockRoHS:EN
QFN36#Tube2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ZL2106ALCFTObsoleteN/AOut of StockRoHS:EN
QFN36#Reel2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ZL2106ALCFTKObsoleteN/AOut of StockRoHS:EN
QFN36#Reel2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?