Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Solid-state potentiometer
  • Three-wire serial interface
  • 100 wiper tap points
  • Wiper position stored in nonvolatile memory and recalled on power-up
  • 99 resistive elements, log taper
  • Temperature compensated
  • End to end resistance, 32kΩ ±15%
  • Terminal voltages, ±5V
  • Low power CMOS
  • VCC = 5V
  • Active current, 3mA max.
  • Standby current, 750µA max.
  • High reliability
  • Endurance, 100,000 data changes per bit
  • Register data retention, 100 years
  • Packages
  • 8 Ld TSSOP
  • 8 Ld SOIC
  • 8 Ld PDIP

Description

Support is limited to customers who have already adopted these products.

The Intersil X9C303 is a digitally controlled potentiometer (XDCP). The device consists of a resistor array, wiper switches, a control section, and nonvolatile memory. The wiper position is controlled by a three-wire interface. The resistor array is composed of 99 resistive elements. Between each element and at either end are tap points accessible to the wiper terminal. The position of the wiper element is controlled by the CS, U/D, and INC inputs. The position of the wiper can be stored in nonvolatile memory and then be recalled upon a subsequent power-up operation. The device can be used as a three-terminal potentiometer or as a two-terminal variable resistor in a wide variety of applications ranging from control, to signal processing, to parameter adjustment. Digitally-controlled potentiometers provide three powerful application advantages; (1) the variability and reliability of a solid-state potentiometer, (2) the flexibility of computer-based digital controls, and (3) the use of nonvolatile memory for potentiometer settings retention.

Part NumberStatusSamplesStockPackageCarrier TypeMOQ
X9C303PIZObsoleteN/AIn StockPDIPTube600
X9C303PZObsoleteN/AOut of StockPDIPTube800
X9C303S8IZObsoleteN/AOut of StockSOICTube800
X9C303S8IZ-2.7ObsoleteN/AOut of StockSOICTube800
X9C303S8IZT1ObsoleteN/AOut of StockSOICReel2500
X9C303S8ZObsoleteN/AIn StockSOICTube800
X9C303S8ZT1ObsoleteN/AOut of StockSOICReel2500
X9C303V8IZObsoleteN/AIn StockTSSOPTube400
X9C303V8IZT1ObsoleteN/AOut of StockTSSOPReel2500
X9C303V8ZObsoleteN/AOut of StockTSSOPTube500
X9C303V8ZT1ObsoleteN/AOut of StockTSSOPReel2500
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?