Features
- Low VCC detection and reset assertion
- Five standard reset threshold voltages
- Re-program low VCC reset threshold voltage using special programming sequence
- Reset signal valid to VCC = 1V
- Long battery life with low power consumption
- <1µA max standby current
- <400µA max active current during read
- 32Kbits of EEPROM
- Built-in inadvertent write protection
- Power-up/power-down protection circuitry
- Protect 0, 1/4, 1/2 or all of EEPROM array with Block Lock™ protection
- In circuit programmable ROM mode
- 2MHz SPI interface modes (0,0 & 1,1)
- Minimize EEPROM programming time
- 32-byte page write mode
- Self-timed write cycle
- 5ms write cycle time (typical)
- 2.7V to 5.5V and 4.5V to 5.5V power supply operation
- Available packages
- 14 Ld TSSOP, 8 Ld SOIC, 8 Ld PDIP
- Pb-free plus anneal available (RoHS compliant)
Description
These devices combine three popular functions, Power-on Reset Control, Supply Voltage Supervision, and Block Lock Protect Serial EEPROM Memory in one package. This combination lowers system cost, reduces board space requirements, and increases reliability. Applying power to the device activates the power-on reset circuit which holds RESET/RESET active for a period of time. This allows the power supply and oscillator to stabilize before the processor can execute code. The Device's low VCC detection circuitry protects the user's system from low voltage conditions by holding RESET/RESET active when VCC falls below a minimum VCC trip point. RESET/RESET remains asserted until VCC returns to proper operating level and stabilizes. Five industry standard VTRIP thresholds are available, however, Intersil's unique circuits allow the threshold to be reprogrammed to meet custom requirements or to fine-tune the threshold in applications requiring higher precision.
| Part Number | Status | Samples | Stock | RoHS | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| X5328S8IZ | Obsolete | N/A | Out of Stock | RoHS:EN | SOICN | 8# | Tube | 1 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +85°C |
| X5328S8IZ-2.7 | Obsolete | N/A | In Stock | Contact | SOICN | 8# | Tube | 1 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +85°C |
| X5328S8IZ-2.7A | Obsolete | N/A | Out of Stock | Contact | SOICN | 8# | Tube | 1 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +85°C |
| X5328S8IZ-2.7T1 | Obsolete | N/A | Out of Stock | Contact | SOICN | 8# | Reel | 1 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +85°C |
| X5328S8IZ-4.5A | Obsolete | N/A | Out of Stock | Contact | SOICN | 8# | Tube | 1 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +85°C |
| X5328S8IZT1 | Obsolete | N/A | Out of Stock | RoHS:EN | SOICN | 8# | Reel | 1 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +85°C |
| X5328S8Z | Obsolete | N/A | Out of Stock | RoHS:EN | SOICN | 8# | Tube | 1 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | 0 to +70°C |
| X5328S8Z-2.7 | Obsolete | N/A | In Stock | Contact | SOICN | 8# | Tube | 1 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | 0 to +70°C |
| X5328S8Z-2.7A | Obsolete | N/A | Out of Stock | Contact | SOICN | 8# | Tube | 1 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | 0 to +70°C |
| X5328S8Z-2.7T1 | Obsolete | N/A | Out of Stock | Contact | SOICN | 8# | Reel | 1 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | 0 to +70°C |
| X5328S8Z-4.5A | Obsolete | N/A | Out of Stock | Contact | SOICN | 8# | Tube | 1 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | 0 to +70°C |
| X5328S8ZT1 | Obsolete | N/A | Out of Stock | RoHS:EN | SOICN | 8# | Reel | 1 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | 0 to +70°C |
Filters
Applied Filters
- Product Change NoticePDF 204 KB PCN13058 Nov 04, 2013
- Product Change NoticePDF 152 KB PCN12085 Nov 07, 2012
- Application NotePDF 397 KB an1684 Jan 19, 2004AI-generated Summary: The document outlines important legal disclaimers and usage guidelines for semiconductor products. It emphasizes user responsibility for product design and safety, disclaims liability for damages, and clarifies no intellectual property licenses are granted. Products are categorized by quality grades with specific application recommendations. Users must comply with laws, avoid unauthorized modifications, and ensure safe use within specified conditions. Contact details for Renesas Electronics sales offices worldwide are provided.
- Application NotePDF 509 KB an1681 Jan 19, 2004AI-generated Summary: The document explains grounding techniques for PCB layouts using a dual op amp example on a single-layer copper board. It compares three grounding schemes: a center spine ground trace, an outer ground plane, and a split/star ground plane, highlighting the benefits of single-point grounding to minimize noise and antenna effects. It emphasizes following current paths, minimizing loop lengths, and ensuring close forward and return paths to reduce interference. The document also includes disclaimers on product use, quality grades, safety, and legal compliance.
- Application NotePDF 265 KB an1143 Jan 19, 2004AI-generated Summary: The document details specifications of Intersil supervisory EEPROMs in the Xicor X5000 series, including watchdog timers, low voltage resets, and power-on timers with various memory densities. It emphasizes user responsibility for circuit and software integration, disclaims liability for misuse, and outlines quality grades for Renesas products. It advises adherence to product specifications, safety measures, and legal compliance, while providing global sales office contacts.
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 397 KB an1684 Jan 19, 2004AI-generated Summary: The document outlines important legal disclaimers and usage guidelines for semiconductor products. It emphasizes user responsibility for product design and safety, disclaims liability for damages, and clarifies no intellectual property licenses are granted. Products are categorized by quality grades with specific application recommendations. Users must comply with laws, avoid unauthorized modifications, and ensure safe use within specified conditions. Contact details for Renesas Electronics sales offices worldwide are provided.
- Application NotePDF 509 KB an1681 Jan 19, 2004AI-generated Summary: The document explains grounding techniques for PCB layouts using a dual op amp example on a single-layer copper board. It compares three grounding schemes: a center spine ground trace, an outer ground plane, and a split/star ground plane, highlighting the benefits of single-point grounding to minimize noise and antenna effects. It emphasizes following current paths, minimizing loop lengths, and ensuring close forward and return paths to reduce interference. The document also includes disclaimers on product use, quality grades, safety, and legal compliance.
- Application NotePDF 265 KB an1143 Jan 19, 2004AI-generated Summary: The document details specifications of Intersil supervisory EEPROMs in the Xicor X5000 series, including watchdog timers, low voltage resets, and power-on timers with various memory densities. It emphasizes user responsibility for circuit and software integration, disclaims liability for misuse, and outlines quality grades for Renesas products. It advises adherence to product specifications, safety measures, and legal compliance, while providing global sales office contacts.
Application Notes & White Papers (3)
- Product Change NoticePDF 204 KB PCN13058 Nov 04, 2013
- Product Change NoticePDF 152 KB PCN12085 Nov 07, 2012
Product Notices (PCN, EOL, etc) (4)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.