Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Low VCC Detection and Reset Assertion
  • Four standard reset threshold voltages 4.63V, 4.38V, 2.93V, 2.63V
  • Re-program low VCC reset threshold voltage using special programming sequence.
  • Reset signal valid to VCC = 1V
  • Selectable Time Out Watchdog Timer
  • Long Battery Life with Low Power Consumption
  • <50µA max standby current, watchdog on
  • <10µA max standby current, watchdog off
  • 4Kbits of EEPROM-1M Write Cycle Endurance
  • Save Critical Data with Block Lock™ Memory
  • Protect 1/4, 1/2, all or none of EEPROM array
  • Built-in Inadvertent Write Protection
  • Write enable latch
  • Write protect pin
  • SPI Interface - 3.3MHz Clock Rate
  • Minimize Programming Time
  • 16-byte page write mode
  • 5ms write cycle time (typical)
  • Available Packages
  • 8 Ld MSOP, 8 Ld SOIC, 8 Ld PDIP
  • 14 Ld TSSOP
  • Pb-Free Plus Anneal Available (RoHS Compliant)

Description

These devices combine four popular functions, Power-on Reset Control, Watchdog Timer, Supply Voltage Supervision, and Block Lock Protect Serial EEPROM Memory in one package. This combination lowers system cost, reduces board space requirements, and increases reliability. Applying power to the device activates the power-on reset circuit which holds RESET/RESET active for a period of time. This allows the power supply and oscillator to stabilize before the processor executes code. The Watchdog Timer provides an independent protection mechanism for microcontrollers. When the microcontroller fails to restart a timer within a selectable time out interval, the device activates the RESET/RESET signal. The user selects the interval from three preset values. Once selected, the interval does not change, even after cycling the power. The Device's low VCC detection circuitry protects the user's system from low voltage conditions, resetting the system when VCC falls below the minimum VCC trip point. RESET/RESET is asserted until VCC returns to proper operating level and stabilizes. Four industry standard VTRIP thresholds are available, however, Intersil's unique circuits allow the threshold to be reprogrammed to meet custom requirements or to fine-tune the threshold for applications requiring higher precision. The memory portion of the device is a CMOS Serial EEPROM array with Intersil's block lock protection. The array is internally organized as 512 x 8. The device features a Serial Peripheral Interface (SPI) and software protocol allowing operation on a simple four-wire bus. The device utilizes Intersil's proprietary Direct Write™ cell, providing a minimum endurance of 100, 000 cycles and a minimum data retention of 100 years.

Applications

  • Communications Equipment Routers, Hubs, Switches Set Top Boxes
  • Industrial Systems Process Control Intelligent Instrumentation
  • Computer Systems Desktop Computers Network Servers
  • Battery Powered Equipment
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
X5043M8IZObsoleteN/AOut of StockRoHS:EN
MSOP8#Tube20.7mm3.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
X5043M8IZ-2.7ObsoleteN/AIn StockContactMSOP8#Tube20.7mm3.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
X5043M8IZ-2.7AObsoleteN/AIn StockContactMSOP8#Tube20.7mm3.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
X5043M8IZ-2.7AT1ObsoleteN/AIn StockContactMSOP8#Reel20.7mm3.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
X5043M8IZ-2.7T1ObsoleteN/AOut of StockContactMSOP8#Reel0.7mm3.0 x 3.0 x 0.00No-40 to +85°C
X5043M8IZ-4.5AObsoleteN/AOut of StockContactMSOP8#Tube0.7mm3.0 x 3.0 x 0.00No-40 to +85°C
X5043M8ZObsoleteN/AOut of StockRoHS:EN
MSOP8#Tube0.7mm3.0 x 3.0 x 0.00No0 to +70°C
X5043M8Z-2.7ObsoleteN/AOut of StockContactMSOP8#Tube0.7mm3.0 x 3.0 x 0.00No0 to +70°C
X5043M8Z-2.7AObsoleteN/AOut of StockContactMSOP8#Tube0.7mm3.0 x 3.0 x 0.00No0 to +70°C
X5043M8Z-4.5AObsoleteN/AOut of StockContactMSOP8#Tube0.7mm3.0 x 3.0 x 0.00No0 to +70°C
X5043PIZObsoleteN/AIn StockRoHS:EN
PDIP8#TubeNot Applicable2.5mm9.5 x 6.3 x 3.30YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
X5043PIZ-2.7ObsoleteN/AOut of StockContactPDIP8#TubeNot Applicable2.5mm9.5 x 6.3 x 3.30YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
X5043PIZ-2.7AObsoleteN/AIn StockContactPDIP8#TubeNot Applicable2.5mm9.5 x 6.3 x 3.30YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
X5043PIZ-4.5AObsoleteN/AOut of StockContactPDIP8#Tube2.5mm9.5 x 6.3 x 3.30No-40 to +85°C
X5043PZObsoleteN/AIn StockRoHS:EN
PDIP8#TubeNot Applicable2.5mm9.5 x 6.3 x 3.30YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
X5043PZ-2.7ObsoleteN/AOut of StockContactPDIP8#Tube2.5mm9.5 x 6.3 x 3.30No0 to +70°C
X5043PZ-2.7AObsoleteN/AOut of StockContactPDIP8#Tube2.5mm9.5 x 6.3 x 3.30No0 to +70°C
X5043PZ-4.5AObsoleteN/AIn StockContactPDIP8#TubeNot Applicable2.5mm9.5 x 6.3 x 3.30YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
X5043S8IZObsoleteN/AOut of StockRoHS:EN
SOIC8#Tube11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
X5043S8IZ-2.7ObsoleteN/AIn StockContactSOIC8#Tube11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
X5043S8IZ-2.7AObsoleteN/AOut of StockContactSOIC8#Tube11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
X5043S8IZ-2.7AT1ObsoleteN/AIn StockContactSOIC8#Reel11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
X5043S8IZ-2.7T1ObsoleteN/AIn StockContactSOIC8#Reel11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
X5043S8IZ-4.5AObsoleteN/AOut of StockContactSOIC8#Tube11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
X5043S8IZ-4.5AT1ObsoleteN/AOut of StockContactSOIC8#Reel11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
X5043S8IZT1ObsoleteN/AOut of StockRoHS:EN
SOIC8#Reel11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
X5043S8IZT2ObsoleteN/AOut of StockRoHS:EN
SOIC8#Reel1.3mm4.9 x 3.9 x 0.00No-40 to +85°C
X5043S8ZObsoleteN/AIn StockRoHS:EN
SOIC8#Tube11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
X5043S8Z-2.7ObsoleteN/AIn StockContactSOIC8#Tube11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
X5043S8Z-2.7AObsoleteN/AIn StockContactSOIC8#Tube1.3mm4.9 x 3.9 x 0.00No0 to +70°C
X5043S8Z-2.7AT1ObsoleteN/AOut of StockContactSOIC8#Reel1.3mm4.9 x 3.9 x 0.00No0 to +70°C
X5043S8Z-2.7T1ObsoleteN/AOut of StockContactSOIC8#Reel11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
X5043S8Z-4.5AObsoleteN/AOut of StockContactSOIC8#Tube11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
X5043S8ZT1ObsoleteN/AOut of StockRoHS:EN
SOIC8#Reel11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C

Support Communities

  1. Consultation on electrical properties of part number X5043S8IZ-2.7AT1

    Dear Renesas team,   I have a question about electrical properties and would like to get a professional answer from you. Question:The product with part number X5043S8IZ-2.7AT1 is 2.7V, but I have measured an output reset voltage of 4.5V. Is this normal? If this is not ...

    Jun 17, 2025
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?