Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
64k, 8k x 8 Bit; 5 Volt, Byte Alterable EEPROM

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
RoHS (X28HC64W)EnglishJapanese
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Access Time (ns)70
Family NameByte Alterable EEPROM
InterfaceParallel
Lead CompliantNo
MOQ1
Memory Capacity (kbit)64
Organization (bit)x 8
Organization (kword)32
Pb (Lead) FreeNo
Supply Voltage (V)4.5 - 5.5
Tape & ReelNo
Temp. Range (°C)0 to +70°C

Description

The X28HC64 is an 8k x 8 EEPROM, fabricated with Intersil’s proprietary, high performance, floating gate CMOS technology. Like all Intersil programmable nonvolatile memories, the X28HC64 is a 5V only device. It features the JEDEC approved pinout for byte-wide memories, compatible with industry standard RAMs. The X28HC64 supports a 64-byte page write operation, effectively providing a 32μs/byte write cycle, and enabling the entire memory to be typically written in 0. 25 seconds. The X28HC64 also features DATA Polling and Toggle Bit Polling, two methods providing early end of write detection. In addition, the X28HC64 includes a user-optional software data protection mode that further enhances Intersil’s hardware write protect capability. Intersil EEPROMs are designed and tested for applications requiring extended endurance. Inherent data retention is greater than 100 years.