Skip to main content
Renesas Electronics Corporation

Overview

Description

The DA14AVDDECTDEVKT is a development kit for the DA14AVDDECT Audio Voice Data module. This module is a member of the wireless module family, operating on the interference free DECT frequency band (1.9GHz) and it can be used in hosted or embedded audio, voice and data (AVD) applications. There are three stacks available for the AVD module, falling into two categories, the Audio Data (AD) stacks (Tour Guide stack and Public Address stack) and the Voice Data (VD) stack.

The development kit has the AVD module mounted on carrier boards. The carrier board has an Arm® debug interface and a USB-UART interface for programming and debugging the AVD module. The development kit also has some pre-defined push buttons and LEDs tailored for the example applications, Li-ion battery connectors, and 3.5mm audio jacks. This development kit targets users who are familiar with application-level software programming and does not require detailed understanding of the DECT protocol.

The DA14AVDDECTDEVKT development kit for the DA14AVDDECT module is the ideal starting point for developing complete voice or audio applications of any size. It includes all the hardware and points users to the software and documentation for a basic system that will let them explore the module’s potential for their target application.

Features

  • Next-generation DECT radio performance:
    • Multi-level modulation
    • Zero blind slot support
  • Extensive processing power
  • Hi-Fi audio support
  • Integrated antenna and support for optional external antenna
  • Battery management with charger and fuel gauge
  • Choice of voice and data or audio and data software stacks

Applications

Documentation

Product Options

Applied Filters:

Support

Support Communities

  1. How to set up the audio between SC14CVM and DA14AVDDECTDEVKT

    Hello everyone, I contact you because I have 2 questions about Dialog DECT modules. I am currently working on a project to connect the DA14AVDDECTDEVKT evaluation boards with the PP or FP of the SC14CVM. The project I use is the one propose by Dialog on DA14AVDDECTDEVKT (CVM_STD_Fp ...

    Mar 3, 2021
  2. Regarding the DA14AVDDECTDEVKT question:

    Currently, our design requires enabling SPI and the second UART. I reviewed the API HAL Device Control section in the wampa4985pp_api documentation, which mentions "See SC14441 data sheet." However, I couldn't find this document online. Could you please advise on how I can obtain it? Or, how can ...

    Apr 23, 2025
  3. DA14AVDDECTDEVKT Audio System

    Hi, I'm testing the DA14AVDDECTDEVKT as an wireless audio system. I want to achieve the maximum range without any audio drop. I want to know which setting and project are the best to achieve best performance. Regards

    Jan 2, 2023
View All Results from Support Communities (6)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?