| Lead Count (#) | 100 |
| Pkg. Code | pkg_7077 |
| Pkg. Type | LQFP |
| Pkg. Dimensions (mm) | 14 x 14 x 1.6 |
| Moisture Sensitivity Level (MSL) | |
| RoHS (UPD703014BGC-XXX-8EU-A) | EnglishJapanese |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Bit Size | 32 |
| Lead Count (#) | 100 |
| RTC | No |
| DMA | No |
| Ethernet | No |
| LVD or PVD | No |
| Family Name | V850 |
| Lead Compliant | Yes |
| Length (mm) | 14 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 14 x 14 x 1.6 |
| Pkg. Type | LQFP |
| Tape & Reel | No |
| Thickness (mm) | 1.6 |
| Width (mm) | 14 |
The V850/SA1 Group is supported only for customers who have already adopted these products. The RX210, RX220 Groups are recommended for new designs.