Lead Count (#) | 64 |
Pkg. Code | pkg_8206 |
Pkg. Type | TQFP |
Pkg. Dimensions (mm) | 12 x 12 x 1.2 |
RoHS (UPD789426GK-XXX-9ET-A) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | Yes |
ECCN (US) | |
HTS (US) |
Bit Size | 8 |
Program Memory (KB) | 16 |
Data Flash (KB) | 0 |
RAM (KB) | 0.5 |
Lead Count (#) | 64 |
Supply Voltage (V) | 1.8 - 5.5 |
Operating Freq (Max) (MHz) | 5 |
CPU | 78K0S |
RTC | No |
LVD or PVD | No |
DMA | No |
I/O Ports | 40 |
Timer | 8-bit x 2-ch, 16-bit x 1-ch |
ADC | 8-bit x 6-ch |
Ethernet | No |
Human Machine Interface | LCD Segment Count x 20 |
Temp. Range (°C) | -40 to +85°C |
Family Name | 78K |
Lead Compliant | Yes |
Length (mm) | 12 |
MOQ | 1 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 12 x 12 x 1.2 |
Pkg. Type | TQFP |
Tape & Reel | No |
Thickness (mm) | 1.2 |
Width (mm) | 12 |
The UPD78942x Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.