Skip to main content
8-bit Microcontrollers for LCD Control Applications (Non Promotion)

Package Information

Lead Count (#) 44
Pkg. Code pkg_8052
Pkg. Type LQFP
Pkg. Dimensions (mm) 10 x 10 x 1.6

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free No
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 44
RTC No
LVD or PVD No
DMA No
Ethernet No
Family Name 78K
Lead Compliant No
Length (mm) 10
MOQ 1
Pb (Lead) Free No
Pkg. Dimensions (mm) 10 x 10 x 1.6
Pkg. Type LQFP
Tape & Reel No
Thickness (mm) 1.6
Width (mm) 10

Description

The UPD78916x Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.