Skip to main content
8-bit Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

Lead Count (#) 30
Pkg. Code pkg_3295
Pkg. Type LSSOP
Pkg. Dimensions (mm) 9.85 x 6.1 x 1.4

Environmental & Export Classifications

RoHS (UPD789101AMC-XXX-5A4-E1-A) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Bit Size 8
Program Memory (KB) 2
Data Flash (KB) 0
RAM (KB) 0.25
Lead Count (#) 30
Supply Voltage (V) 1.8 - 5.5
Operating Freq (Max) (MHz) 10
CPU 78K0S
RTC No
LVD or PVD No
DMA No
I/O Ports 20
Timer 8-bit x 1-ch, 16-bit x 1-ch
ADC 8-bit x 4-ch
Ethernet No
Temp. Range -40 to +85°C
Carrier Type Embossed Tape
Family Name 78K
Lead Compliant Yes
Length (mm) 9.85
MOQ 2500
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 9.85 x 6.1 x 1.4
Pkg. Type LSSOP
Tape & Reel No
Thickness (mm) 1.4
Width (mm) 6.1

Description

The UPD78910xA Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.