Skip to main content
8-bit Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:SDIP
Pkg. Code:pkg_7691
Lead Count (#):64
Pkg. Dimensions (mm):58 x 17 x 5.08
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)64
DMANo
EthernetNo
Family Name78K
LVD or PVDNo
Lead CompliantNo
Length (mm)58
MOQ1
Pb (Lead) FreeNo
Pkg. Dimensions (mm)58 x 17 x 5.08
Pkg. TypeSDIP
RTCNo
Tape & ReelNo
Thickness (mm)5.08
Width (mm)17

Description

The UPD78002xA Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.