Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Protected and Intelligent Power Switches

Package Information

Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (UPD16805GS-A)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pb (Lead) FreeYes
Advanced FeaturesLow on-resistance: Ron=0.6 ohms MAX.Low-voltage operation guaranteed, 3V driveStandby function which holds down power dissipation4-mode operation possible: forward/reverse/stop/brakeSpace-saving 16-pin plast
Lead CompliantYes
MOQ1
Parametric CategoryProtected & Intelligent Power Devices
Tape & ReelNo

Description

Support is limited to customers who have already adopted these products.