Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Protected and Intelligent Power Switches

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (UPD168001MC-6A4-E1-A)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pb (Lead) FreeYes
Advanced FeaturesFour H bridge circuits and low-side switch employing power MOSFETDirect PWM I/O systemHigh-speed PWM driving possible: Operating frequency up to 120 kHzEmploys 30-pin thin-type shrink SOP (0.65 mm pitch, 300 mils)
Lead CompliantYes
MOQ2500
Parametric CategoryProtected & Intelligent Power Devices
Tape & ReelNo

Description

Support is limited to customers who have already adopted these products.