Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Protected and Intelligent Power Switches

Package Information

Pkg. Type:MP-3ZK
Pkg. Code:pkg_7545
Lead Count (#):5
Pkg. Dimensions (mm):6 x 6 x 2.65
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (UPD166010T1F-E1-AY)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)5
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Lead CompliantNo
Length (mm)6
MOQ2500
Nch/PchNch
Parametric CategoryProtected & Intelligent Power Devices
Pkg. Dimensions (mm)6 x 6 x 2.65
Pkg. TypeMP-3ZK
Tape & ReelNo
Thickness (mm)2.65
Width (mm)6

Description

Support is limited to customers who have already adopted these products.