Pkg. Type: | TSSOP |
Pkg. Code: | pkg_8307 |
Lead Count (#): | 8 |
Pkg. Dimensions (mm): | 4.4 x 3.15 x 1.2 |
Pitch (mm): | 0.65 |
Moisture Sensitivity Level (MSL) | 1 |
ECCN (US) | EAR99 |
HTS (US) | 8542.39.0090 |
RoHS (UPC277GR(5)-9LG-E1-A) | EnglishJapanese |
Pb (Lead) Free | Yes |
Moisture Sensitivity Level (MSL) | 1 |
Country of Assembly | Malaysia |
Country of Wafer Fabrication | Japan |
Price (USD) | 1.01 |
Channels (#) | 2 |
Dual Supply Range (±V) | Array |
Function | Bipolar Voltage Comparator |
Input Offset Voltage Vio (Max) (mV (±)) | 5 |
Lead Compliant | Yes |
Lead Count (#) | 8 |
Length (mm) | 4 |
Longevity | 2030 Mar |
MOQ | 2500 |
Output Current Io Sink (Typical) (mA) | 16 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 4 x 3 x 1.2 |
Pkg. Type | TSSOP |
Process | Bipolar |
Response Time TPLH (Typical) (µs) | 1.8 |
Single Supply Voltage Range (V) | 2 - 32 |
Supply Current Icc/Idd (Max) (mA) | 1 |
Tape & Reel | No |
Thickness (mm) | 1.2 |
Width (mm) | 3 |
µPC277GR-9LG, µPC277MP-KAA, µPC393GR-9LG are dual comparators designed to operate under single power supply. Features include low-voltage operation, common-mode input voltage range from V− (GND) level, open collector output, and low current consumption. Furthermore, these products can operate on a split power supply and used widely for various voltage comparison application. Depending on the usage and operating ambient temperature range, the µPC277GR-9LG, µPC277MP-KAA are designed for extended temperature and suited for wide operating ambient temperature application, while µPC393GR-9LG are designed for general purposes application. In addition, compatible DC parameter selection for the comparators also available. Along with this series of lineup, the quad type comparators, µPC177GR-9LG and µPC339GR-9LG with the same circuit configuration are also available.